Catalogues Archive

2-Stage Helical-Bevel Gear Motor

G4014-2

NORD catalog: Electronic variable speed gear units - NORDBLOC.1 helical, helical, parallel shaft, bevel, and helical worm gear units (50 Hz, metric).

Download PDF
English
German
Chinese
Polish

Products

NORDAC FLEX Variable Frequency Drive - SK 200E, UNICASE™ Helical In-Line Gearmotor , UNICASE™ Worm Gear Units, UNICASE™ helical bevel gearmotor, UNICASE™ CLINCHER™ Parallel Shaft Gearmotor, NORDBLOC.1® Helical Inline Gearmotor , NORDAC BASE Variable Frequency Drive - SK 180E

SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1

SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK0182NB, SK0282NB, SK1282, SK1382NB, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382

SK02040, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125

SK180E-250-112, SK180E-370-112, SK180E-550-112, SK180E-750-112

SK180E-250-323, SK180E-370-323, SK180E-550-323, SK180E-750-323, SK180E-111-323, SK180E-151-323

SK180E-250-340, SK180E-370-340, SK180E-550-340, SK180E-750-340, SK180E-111-340, SK180E-151-340,SK180E-221-340

SK190E-250-112, SK190E-370-112, SK190E-550-112, SK190E-750-112

SK190E-250-323, SK190E-370-323, SK190E-550-323, SK190E-750-323, SK190E-111-323, SK190E-151-323

SK190E-250-340, SK190E-370-340, SK190E-550-340, SK190E-750-340, SK190E-111-340, SK190E-151-340,SK190E-221-340

SK200E-250-123, SK200E-370-123, SK200E-550-123

SK200E-250-323, SK200E-370-323, SK200E-550-323, SK200E-750-323, SK200E-111-323, SK200E-151-323, SK200E-221-323, SK200E-301-323, SK200E-401-323, SK200E-551-323, SK200E-751-323, SK200E-112-323

SK200E-550-340, SK200E-750-340, SK200E-111-340, SK200E-151-340, SK200E-221-340, SK200E-301-340, SK200E-401-340, SK200E-551-340, SK200E-751-340, SK200E-112-340, SK200E-152-340, SK200E-182-340, SK200E-222-340

SK210E-250-123, SK210E-370-123, SK210E-550-123

SK210E-250-323, SK210E-370-323, SK210E-550-323, SK210E-750-323, SK210E-111-323, SK210E-151-323, SK210E-221-323, SK210E-301-323, SK210E-401-323, SK210E-551-323, SK210E-751-323, SK210E-112-323

SK210E-550-340, SK210E-750-340, SK210E-111-340, SK210E-151-340, SK210E-221-340, SK210E-301-340, SK210E-401-340, SK210E-551-340, SK210E-751-340, SK210E-112-340, SK210E-152-340, SK210E-182-340, SK210E-222-340

SK220E-250-123, SK220E-370-123, SK220E-550-123

SK220E-250-323, SK220E-370-323, SK220E-550-323, SK220E-750-323, SK220E-111-323, SK220E-151-323, SK220E-221-323, SK220E-301-323, SK220E-401-323, SK220E-551-323, SK220E-751-323, SK220E-112-323

SK220E-550-340, SK220E-750-340, SK220E-111-340, SK220E-151-340, SK220E-221-340, SK220E-301-340, SK220E-401-340, SK220E-551-340, SK220E-751-340, SK220E-112-340, SK220E-152-340, SK220E-182-340, SK220E-222-340

SK230E-250-123, SK230E-370-123, SK230E-550-123

SK230E-250-323, SK230E-370-323, SK230E-550-323, SK230E-750-323, SK230E-111-323, SK230E-151-323, SK230E-221-323, SK230E-301-323, SK230E-401-323, SK230E-551-323, SK230E-751-323, SK230E-112-323

SK230E-550-340, SK230E-750-340, SK230E-111-340, SK230E-151-340, SK230E-221-340, SK230E-301-340, SK230E-401-340, SK230E-551-340, SK230E-751-340, SK230E-112-340, SK230E-152-340, SK230E-182-340, SK230E-222-340

SK205E-250-112, SK205E-370-112, SK205E-550-112, SK205E-750-112

SK205E-250-123, SK205E-370-123, SK205E-550-123, SK205E-750-123, SK205E-111-123

SK205E-250-323, SK205E-370-323, SK205E-550-323, SK205E-750-323, SK205E-111-323, SK205E-151-323, SK205E-221-323, SK205E-301-323, SK205E-401-323

SK205E-550-340, SK205E-750-340, SK205E-111-340, SK205E-151-340, SK205E-221-340, SK205E-301-340, SK205E-401-340, SK205E-551-340, SK205E-751-340

SK215E-250-112, SK215E-370-112, SK215E-550-112, SK215E-750-112

SK215E-250-123, SK215E-370-123, SK215E-550-123, SK215E-750-123, SK215E-111-123

SK215E-250-323, SK215E-370-323, SK215E-550-323, SK215E-750-323, SK215E-111-323, SK215E-151-323, SK215E-221-323, SK215E-301-323, SK215E-401-323

SK215E-550-340, SK215E-750-340, SK215E-111-340, SK215E-151-340, SK215E-221-340, SK215E-301-340, SK215E-401-340, SK215E-551-340, SK215E-751-340

SK225E-250-112, SK225E-370-112, SK225E-550-112, SK225E-750-112

SK225E-250-123, SK225E-370-123, SK225E-550-123, SK225E-750-123, SK225E-111-123

SK225E-250-323, SK225E-370-323, SK225E-550-323, SK225E-750-323, SK225E-111-323, SK225E-151-323, SK225E-221-323, SK225E-301-323, SK225E-401-323

SK225E-550-340, SK225E-750-340, SK225E-111-340, SK225E-151-340, SK225E-221-340, SK225E-301-340, SK225E-401-340, SK225E-551-340, SK225E-751-340

SK235E-250-112, SK235E-370-112, SK235E-550-112, SK235E-750-112

SK235E-250-123, SK235E-370-123, SK235E-550-123, SK235E-750-123, SK235E-111-123

SK235E-250-323, SK235E-370-323, SK235E-550-323, SK235E-750-323, SK235E-111-323, SK235E-151-323, SK235E-221-323, SK235E-301-323, SK235E-401-323

SK235E-550-340, SK235E-750-340, SK235E-111-340, SK235E-151-340, SK235E-221-340, SK235E-301-340, SK235E-401-340, SK235E-551-340, SK235E-751-340

SK TIE4-SWT, SK TIE4-POT, SK CU4-POT, SK POT1-1, SK TU4-MSW, TI4-TU-MSW, SK SSX-3A, SK PAR-3H, SK PAR-3E, SK CSX-3H, SK CSX-3E

SK71S/4, SK71L/4

SK80SH/4, SK80LH/4, SK90SH/4, SK90LH/4, SK100LH/4, SK100AH/4, SK112MH/4, SK132SH/4, SK132MH/4, SK132LH/4, SK160SH/4, SK160MH/4, SK160LH/4, SK180MH/4, SK180LH/4

SK80LP/4, SK90SP/4, SK90LP/4, SK100LP/4, SK100AP/4, SK112MP/4, SK132SP/4, SK132MP/4, SK160SP/4, SK160MP/4, SK160LP/4, SK180MP/4, SK180LP/4