NORDBLOC.1® bevel geared motor

Performance and design

  • Performance: 0.16 HP - 12.5 HP
  • Torque range: 443 lb-inch - 5,842 lb-in
Sizes: 6

The performance-optimised two-stage bevel gear units are an innovative NORD design made from high-strength aluminium alloy. Thanks to the wash-down version, the new two-stage NORDBLOC.1® bevel gear units are especially suitable for conveyor applications as well as in the food industry.

  • Solid and hollow shafts (key, GRIPMAXX™, shrink disc)
  • Standard version: SK 92.1: Foot/B14 flange with optional B5 flange and torque support. SK 93.1: B14 flange with optional B5 flange and foot mounting
  • Angled gear units

  • Aluminium housing version for low weight
  • High efficiency for low operating costs
  • Innovative design enables rapid cleaning and reduced weight
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • Application-specific versions

G1014_IE1_IE2_IE3_50Hz - NORDBLOC.1 - 2-stage Helical-Bevel Gear Unit - 50 Hz, metric


G1014_IE1_IE2_IE3_50Hz - NORDBLOC.1 - 2-stage Helical-Bevel Gear Unit - 50 Hz, metric
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3


G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3
  • Download English
Documentation Details

Gear Units & Gear Motors IE5+ - G5000 - Gear Units & Gear Motors IE5+


Gear Units & Gear Motors IE5+ - G5000 - Gear Units & Gear Motors IE5+
  • Download English
Documentation Details

A6030 - Drive Solutions for Baggage Handling Systems


A6030 - Drive Solutions for Baggage Handling Systems
  • Download English
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download English
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download English
Documentation Details

A6041 - Drive Solutions for Sewage Plants


A6041 - Drive Solutions for Sewage Plants
  • Download English
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download English
Documentation Details

A6091 - Drive solutions for packaging machinery


A6091 - Drive solutions for packaging machinery
  • Download English
Documentation Details

Aluminium Drive Technology - F1400 - Aluminium drive technology


Aluminium Drive Technology - F1400 - Aluminium drive technology
  • Download English
Documentation Details

CS0002_SMIL - Case Study SMIL - Belt Conveyor Drives


CS0002_SMIL - Case Study SMIL - Belt Conveyor Drives
  • Download English
Documentation Details

CS0004 - Case Study Chronopost


CS0004 - Case Study Chronopost
  • Download English
Documentation Details

CS0006 - Case Study WISCO


CS0006 - Case Study WISCO
  • Download English
Documentation Details

CS0008_H+E - H+E Case Study - Drives for Tunnel Conveyors


CS0008_H+E - H+E Case Study - Drives for Tunnel Conveyors
  • Download English
Documentation Details

CS0011 - Case Study TORRESOL


CS0011 - Case Study TORRESOL
  • Download English
Documentation Details

CS0021 - Case Study BCS Group


CS0021 - Case Study BCS Group
  • Download English
Documentation Details

I8160 - Image brochure - The company


I8160 - Image brochure - The company
  • Download English
Documentation Details

S3400 - Surface Protection for NORD Drive Solutions


S3400 - Surface Protection for NORD Drive Solutions
  • Download English
Documentation Details

S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse


S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse
  • Download English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download English
Documentation Details

PL1014 - Parts Lists - 2-stage Helical Bevel Gear Units


PL1014 - Parts Lists - 2-stage Helical Bevel Gear Units
  • Download English
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units


C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units
  • Download English
Documentation Details

C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings


C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings
  • Download English
Documentation Details

C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units


C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units
  • Download English
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download English
Documentation Details