NORD - products





SK 700 E SK 700 E

Product information Product information

SK 700E SK 700E SK 700E
Performance 2,0 - 200,0 hp
Performance 2 - 214 hp
3ph 380 - 480 V
Output frequency 0 ... 400 Hz
Click images to zoom

Numerous basic features

The SK 700E is a universal type of frequency inverter fitting every application. From simple speed control to complex positioning jobs, any specific modular option that may be required is conveniently integrated inside the housing.

A high performance is ensured even by the basic functions:

  • no-sensor current control for torques of up to 400 %
  • integrated line filter for a class A EMC standard (up to 22kW)
  • 4 parameter sets, to be switched without disconnection
  • a braking chopper for dynamic electrical braking preventing wear of the brakes
  • the modular construction allows for customizing the unit with no extra space being required
  • automatic identification of the modules
  • connection to all current bus systems

Product related links Product related links

SK 700 E