News –
NORD DRIVESYSTEMS innovative DuoDrive is CSA/UL certified
NORD DRIVESYSTEMS is pleased to announce that the innovative DuoDrive integrated motor and gear unit has received CSA/UL certification for Canada and the US. The DuoDrive combines a high-efficiency IE5+ synchronous motor and single-stage helical gear unit into one compact housing with a smooth, easy to clean surface. This design concept delivers an extremely high system efficiency of up to 92% and offers a solution to the increasing demand for energy-efficient drives, particularly in the intralogistics, pharmaceutical, and food and beverage industries.
Brampton, ON, 2024-04-18
DuoDrive
is available in two case sizes (SK EVO 80 and SK EVO 200) and offers a power range of 0.35 - 3 kW , speeds up to 3,000 rpm, and torque up to 250 Nm. Easy connection to applications is possible thanks to flexible attachment options such as B5 or B14 flange, torque arm, shrink disc, and GRIPMAXXTM. Its plug-and-play capabilities enable simple, quick commissioning and maintenance for greater system availability.
The integration of
IE5+ synchronous motor technology
delivers multiple advantages and benefits to the drive including high energy efficiency, high system overload capacity to handle heavy loads in intralogistics, quiet operation, reduced operating costs, and a lower Total Cost of Ownership (TCO). Constant torque over a wide speed range reduces the number of system variants, eliminating the need for backstock of multiple parts and products and enabling easier system maintenance.
The DuoDrive is also available in a hygiene-friendly version for pharmaceutical and food and beverage applications. Along with the smooth, easy to clean aluminum surface that offers high corrosion resistance, this version features a significantly smoother gearbox cover. Additional options such as a stainless round connector (MRS VA), hygienic gear cover (HYGA), IP69K protection, stainless-steel gland, and stainless-steel output shaft are also available and recommended for use in wash-down environments.
With the CSA/UL certification the innovative DuoDrive integrated gear unit and motor now complies with all worldwide certifications and approvals and is therefore available for worldwide use.
To learn more about NORD's innovative integrated gear motors,
contact us
or
visit our website
.