News –

Two offers for airport and post & parcel

Cost-efficient, energy-efficient, or energy-efficient and maintenance-friendly. With the LogiDrive solution space, NORD offers its airport and post & parcel customers optimised drive concepts for their requirements.

Brampton, ON, 2024-04-16

Areas such as tray, belt and roller conveying require reliable drives with sufficient power for the specific application. NORD’s LogiDrive solution space offers industry-specific drive solutions in three different versions.

LogiDrive Basic consists of an IE3 asynchronous motor with the decentralised NORDAC ON frequency inverter combined with a gear unit from the NORD portfolio. The solution convinces with low investment costs and a wide adjustment range.

LogiDrive Advanced consists of a high-efficiency IE5+ synchronous motor, the decentralised NORDAC ON+ frequency inverter, which was specially designed for combination with this motor, and a gear unit from the NORD portfolio. This solution is optimised for energy efficiency and delivers outstanding efficiency.

LogiDrive Advanced with DuoDrive combines the particularly efficient DuoDrive geared motor with the decentralised NORDAC ON+ frequency inverter.

All drive solutions have the following advantages in common:

  • Low weight
  • Compact installation space
  • User-friendly, easy to wire
  • Frequency inverter with integrated multi-protocol Ethernet interface
  • Approved worldwide

Saving energy with the NORD ECO service

70% - that is the share of the total energy consumption of all industries for electric drives according to expert estimates. This is not only a significant cost factor – there is also a large optimisation and savings potential hidden here. The NORD ECO service helps to reveal this potential and to find the most efficient drive solution for the specific application.

Find out more !