News –
Drive solutions for the bulk goods industry
Whether it concerns storage, transport, weighing, dosing or loading and unloading: NORD DRIVESYSTEMS develops and produces scalable drive solutions for all sectors of the bulk goods industry. The drives are individually tailored to the application and offer high energy efficiency in combination with a robust design.
Brampton, ON, 2024-05-01
Wide temperature fluctuations, abrasive environmental media, harsh operating conditions: the environmental conditions in the bulk freight industry are demanding. Drive systems must be sufficiently resistant to these conditions. At the same time they need to be as energy efficient as possible, easy to maintain and ensure high reliability and a long service life. Different bulk goods require various factory setups, all needing drives that are tailored to their functions.
Bulk goods handling from a single source with the NORD modular system
NORD DRIVESYSTEMS has been a partner of the bulk goods industry for many years and knows exactly the specific requirements of this sector. The drive specialist supports users of systems worldwide for storing, transporting, weighing, dosing, loading and unloading bulk goods with optimized drive solutions, extensive expertise and technical support. The powerful drive systems are characterized by maximum reliability and safety, are extremely robust and ensure smooth operation even in the most difficult environments. NORD drive solutions are based on a modular system, consisting of frequency converters, motors, gear units, couplings and brakes. These are combined into solutions that are individually developed and designed according to the customer's wishes.
Ultimate reliability thanks to the UNICASE housing concept
NORD produces all gear units with UNICASE housing – even for industrial gear units up to 282 kNm. UNICASE is a closed housing made from one piece of material, combining all parts of the gear unit. All bearing points are integrated, eliminating sealing surfaces that are subject to torque and radial loads. This way, bearings have a longer service life than those of gear units made from composite parts. They also ensure efficient power transmission and a high tolerance for peak loads and impacts. Large, low-friction roller bearings provide extremely high axial and radial load capacities, while the very precise shaft alignment guarantees a quiet operation.
Energy efficient, reliable, future-proof
NORD drives are extremely reliable, ensure a long service life, low energy consumption and are easy to maintain. This way they help to reduce operating costs and minimize CO<sub>2</sub> emissions. Nord's system solutions also meet the requirements of Industry 4.0 applications and enable condition monitoring and predictive maintenance thanks to the integrated PLC functionality.