Intralogistic

Der Antrieb
EN 50598
ECODESIGN STANDARD EN50598

The new standard which defines the IE classes for inverters and IES classes for the combination of motors and inverters was published at the beginning of the year.
More...
Helical Beverl Geared Motors
2-Stage Helical Bevel Geared Motors

The new 2-stage bevel helical gear units with optimised performance are an innovative NORD design made from high-strength aluminium alloy.Thanks to the washdown version, the new 2-stage NORDBLOC.1bevel gear units are especially suitable for applications in the food industry. Further fields of use are include conveyor belts, lifting gear or warehouse systems.
More...