Clean drive solutions

Clean drive solutions

Glattmotor 2-stugiges Kegelradgetriebe

For hygienically demanding applications, NORD DRIVESYSTEMS supplies aluminum two-stage helical bevel gear units in five sizes with a maximum torque of 660 Nm that are especially easy to clean. The washdown design is based on smooth inclined surfaces, transitions with large radii without dead spaces, and requires no assembly covers. Cleaning liquids wash off easily and completely from the surfaces, which also remain considerably cooler than those of conventional drives thanks to the special construction. The design is optimized, amongst others, for use in the food industry and complies with international guidelines and standards such as EHEDG, ANSI / BISSC, and ANSI / NSF. If required, the gear units can be fitted with double shaft seals. They can be ordered as open or closed frame versions with hollow or solid shafts.

Markets