Catalogues

UNICASE 50Hz, metric - Unit 5

G1000 - 50Hz

Catalogue for fixed speed gear units and geared motors with energy efficiency class IE1 (50 Hertz, metric), e.g.
- Helical gear units / Helical geared motors
- Parallel shaft gear units / Parallel shaft geared motors
- Bevel gear units / Bevel geared motors
- Helical worm gear units / Helical worm geared motors

Download PDF
Russian icon-pdf
Polish icon-pdf
Czech icon-pdf
Download PDF
Italian icon-pdf
Swedish icon-pdf
Spanish icon-pdf
English, German, French icon-pdf
Products

SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK0182NB, SK0282NB, SK1282, SK1382NB, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072, SK92172, SK92372, SK92672, SK92772, SK92772.1

SK02040, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125