Application Guide AG 0101

PMSM – Drive Optimisation

The following contains information about a new application guide on the subject of drive optimisation.The Application Guide AG 0101 describes the procedure for optimising the different controls for synchronous motors (PMSM / IPMSM) operated with frequency inverters.

Application_Guide_AG_0101_EN

This application guide describes the procedure for commissioning drive-specific motor data and the setting of

  • Current control
  • Speed control
  • Position control

for optimisation of the drive unit's energy efficiency and to obtain dynamic process cycles.

The simple instructions in the form of a recipe, describe the method for determining the ideal setting values to utilise the full potential of NORD drive unitsOnly CFC Closed-Loop mode, i.e. the closed feedback loop with encoder feedback in NORD drive units, presently known as "servo mode" is considered. This has the following advantages in comparison with operation in VFC Open-Loop mode:

  • High torques – Rigidity
  • Full torque at speed "0"
  • High speed precision
  • Short control times possible

Several different control functions are implemented as standard in decentralised SK 2xxE frequency inverters as well as in type SK 5xxE control cabinet versions.The document Application Guide AG 0101 is designed for motors from Getriebebau NORD with efficiency class IE4 and is available in the language versions DE and EN.

PDF download of the Application Guide

The Application Guide AG 0101 for the optimisation of synchronous motor drives (PMSM / IPMSM) is here available for download .

In the Technical Information / Data Sheet TI 80_0010 you can find further information about the planning and commissioning guide for IE4 motors (IPMSM) produced by Getriebebau NORD, which are operated with frequency inverters.