NORD Drivesystems

Partners in motion

Getriebebau NORD is one of the world’s leading manufacturers of drive technology – for mechanical and electronic solutions. The range of products includes geared motors, motors, industrial gear units, frequency inverters, motor starters and frequency inverters for decentralised drive control.

News and Announcements

Youtube Channel from NORD Drivesystems
Getriebemotor als Antrieb für Förderbänder

NORD geared motors for gravel pits and quarries - Lower costs, greater efficiency

2020-03-25

The NorStone AG gravel works in Tau in South West Norway has changed over to robust geared motors from NORD DRIVESYSTEMS. The result: lower investment costs, increased operating reliability, better process reliability as well as reduced energy consumption due to improved efficiency. more …


nsd tupH surface treatment – an alternative to stainless steel

2020-03-26

The nsd tupH surface treatment offered by NORD is an outstanding corrosion protection for gear units, smooth surfaced motors, frequency inverters and motor starters in wash-down optimised cast aluminium housings. The drives are easy to clean and largely resistant to acids and alkalis. more …

New frequency inverters from NORD

2020-03-18

With the NORDAC PRO SK 500P NORD DRIVESYSTEMS has launched a state-of-the-art control cabinet inverter with ultimate functionality, connectivity and modularity. The inverters have an impressive number of interfaces for communication and field buses, innovative features as well as a number of extension possibilities. more …

NORD is expanding with new products and strategic investments

2020-03-17

In the 2019 financial year, Getriebebau NORD GmbH & Co. KG achieved solid growth reflecting in a sales increase of € 750 million. With approx. 4,000 employees worldwide, NORD DRIVESYSTEMS successfully launched a wide range of innovations for drive technology. Investments in locations and logistics set further impetus. more …

NORD UNIVERSAL motor is available with powers from 0.12 to 45 kW

2020-03-16

The all-rounder: NORD launches a new series of UNIVERSAL motors for the 0.12 to 45 kW power range. All 20 variants are certified according to common standards and can be used throughout the world. more …

Hannover Messe

Hannover Messe

2020-07-13 – 2020-07-17

Hanover, Germany
The Hannover Messe 2020 was officially cancelled. In 2021 the fair will take place from 12 to 16 April, and we currently expect to be part of the international industrial fair in 2021 again. more …


Ausstellung Hochschule für Technik

2020-04-01 – 2020-04-01

Buchs, Switzerland

ASSCT Sugar equipment conference

2020-04-21 – 2020-04-23

Bundaberg, Australia
The exhibition was cancelled
more …

Ausstellung Hochschule für Technik

2020-04-22 – 2020-04-22

Rapperswil, Switzerland