NORD Drivesystems

Partners in motion

Getriebebau NORD is one of the worlds`s leading manufacturers of drive technology - for mechanical and electronic solutions. The range of products includes geared motors, motors, industrial gear units, frequency inverters, motor starters and frequency inverters for decentralised drive control.

News and Announcements

Youtube Channel from NORD Drivesystems

Drive solutions from NORD reduce operating costs

2018-10-15

To optimise Total Cost of Ownership (TCO) NORD DRIVESYSTEMS provides powerful and efficient low-maintenance drive concepts from its modular system. more …


NORD at SPS IPC Drives 2018

2018-11-27

Drives are moving: For the first time, NORD will be located in Hall 3A, Stand 465. From 27 to 29 November, the SPS IPC Drives 2018 will be held in Nuremberg. NORD DRIVESYSTEMS will be participating again, presenting innovative decentralised drive technology for the digital factory of the future. more …

Deep down at high altitude: NORD industrial gear units succeed in massive construction project

2018-11-20

In the context of the “Linthal 2015” project, the underground central chamber for a new pumped storage power station has been built at an altitude of about 1,700 m – 600 m deep into the Swiss Alps. With an extreme incline of 45 degrees and a height difference of approximately 180 m, conveyor systems transported 500 t of excavated material per hour, around the clock. The conveyor belts were driven by NORD industrial gear units . more …

BrauBeviale 2018: Robust drives thanks to surface treatment

2018-11-13

When producing beer and other alcoholic-based beverages, the highest hygiene standards must be met. From 13 to 15 November at BrauBeviale 2018, NORD DRIVESYSTEMS will be exhibiting nsd tupH, the anti-corrosion treatment developed for applications with increased cleaning requirements: It gives drives in aluminium housings the robustness and durability of stainless steel. more …

PROFIsafe module SK TU4-PNS

2018-11-07

Extra Safety - Functional Safety gains more and more importance as a fundamental component in modern machine and plant design and it is an indispensable aspect of the drive systems from NORD. more …

HMI 2018

HMI 2018

2018-10-09 – 2018-10-11

Hanover, Sweden
We look forward to meeting you on our booth and are preparing for interesting discussions with you. You can use this opportunity to meet our drive specialists to discuss the drive solutions for your applications. more …


India Steel Expo

2019-01-22 – 2019-01-24

Mumbai, India

Euro Expo

2019-01-30 – 2019-01-31

Stavanger, Norway

Indumation

2019-02-06 – 2019-02-08

Kortrijk, Belgium