News –

LogiMAT 2018 – Enhanced intelligence, increased efficiency, reduced costs

From 13 to 15 March 2018, LogiMAT – the largest annual logistics trade fair in Europe – will take place in Stuttgart. There, NORD will present intelligent, flexible and efficient solutions for intralogistics and conveyor technology.

NORDAC_LINK_size_2_frequency_inverters

Bargteheide , 2018-02-20

The new NORDAC LINK series field distributor is specially tailored to the demands of conveyor technology. This drive control for flexible installation close to the motor is available as frequency inverter (up to 7.5 kW) or motor starter (up to 3 kW) and provides what it takes to make fast commissioning, simple operation and maintenance possible. The field distributor can be freely configured and can be integrated into all modern systems.

Operation of conveyor systems is characterised by frequent partial loads. This is where IE4 synchronous motors reveal their full energy-saving potential. They achieve large cost reductions over their entire service life and a quick break-even point with only a small increase in investment, which is ideal for reducing the total cost of ownership of conveyor systems. Reducing the number of versions can also significantly help with reducing overall operating costs. The LogiDrive standardised geared motor system consisting of an IE4 synchronous motor, a two-stage bevel gear unit and a NORDAC LINK field distributor is a perfectly matched drive system for Intralogistic and airport applications.

NORD at LogiMAT 2018: Hall 3, stand C17

  • NORDAC LINK field distribution system
  • LogiDrive
  • Total Cost of Ownership (TCO)
  • Reduction of versions
  • PROFIsafe

Learn more