News –

NORD at SPS IPC Drives 2018

Drives are moving: For the first time, NORD will be located in Hall 3A, Stand 465. From 27 to 29 November, the SPS IPC Drives 2018 will be held in Nuremberg. NORD DRIVESYSTEMS will be participating again, presenting innovative decentralised drive technology for the digital factory of the future.

Bargteheide , 2018-11-27

NORD DRIVESYSTEMS supplies a wide selection of decentralised drive technology with frequency inverters such as NORDAC LINK and NORDAC FLEX, which can be adapted to any required application and can be flexibly integrated into the plant. Thanks to the integrated PLC, the drives can form master-slave groups, which communicate with each other and take on independent control tasks.

As well as intelligent networking, economical drive technology solutions are required, which can be achieved for example with a tried and tested method for reducing the number of variants. With the LogiDrive standardised IE4 geared motor version NORD offers high performance as well as service and maintenance friendly plug & play technology.

Additionally, the drive specialists will display the new NORDCON APP and the corresponding Bluetooth stick NORDAC ACCESS BT – a mobile commissioning and service solution which opens up completely new possibilities for adjustment, monitoring and servicing of the NORD drives.

You can find NORD at SPS IPC Drives 2018 in Hall 3A on Stand 465 :

  • Decentralised drive technology
  • Industry 4.0-ready drive solutions
  • NORDCON APP and NORDAC ACCESS BT
  • PROFIsafe module for extra safety
  • LogiDrive
  • myNORD customer portal