News –

NORD at bauma 2019 in Munich- Powerful drives for heavy-duty applications

The new MAXXDRIVE® XT industrial gear unit series for high thermal limit powers extends the proven range of industrial gear units from NORD DRIVESYSTEMS. They enable efficient design of reliable, safe and customised drive systems for conveying bulk materials in the construction and mining industries.

Bargteheide , 2019-04-08

The bauma in Munich is the world's leading exhibition for construction and construction material machinery, construction vehicles and construction equipment. It is therefore the ideal stage for presentation of the new MAXXDRIVE® XT industrial gear units from NORD DRIVESYSTEMS. They are especially suitable for conveyor belt systems in the bulk material and mineral industries. The power and speed ranges have been specially tailored to these target industries. Output torques range between 15 and 75 kNm with speed ratios of 6.3 to 22.4. As standard, the new MAXXDRIVE® XT industrial gear unit is equipped with a heavily ribbed housing and an integrated axial fan. In many cases, addition cooling is not required.