News –

NORD at the Hannover Fair 2019

At the Hannover Fair from 1 to 5 April 2019, among other highlights, NORD will be presenting new industrial gear units, new frequency inverters as well as a mobile commissioning and service solution.

Bargteheide , 2019-04-01

The new 2-stage MAXXDRIVE® XT helical bevel gear unit was specially optimised for applications with low speed ratios and high powers. As standard, the series is equipped with a thermally optimised UNICASE housing and an integrated axial fan. This optimises the flow of cooling air and achieves a very high thermal limit power. In many cases, additional external cooling options are not required.

The new NORDAC PRO SK 500P series control cabinet inverters impress with high levels of functionality, connectivity and modularity. They include a wide variety of interfaces, including an integrated Industrial Ethernet connection, a USB port as well as an SD card slot and can be functionally extended with plug-in control, safety and option modules. Users also benefit from a particularly compact design in book-size format.

The new NORDCON APP with NORDAC ACCESS BT provides a mobile solution for the efficient handling of NORD drive units. It provides a user-friendly parameter, backup and recovery solution for commissioning by the customer. The dashboard-based visualisation can be used for drive monitoring and fault diagnosis. This is reinforced with help functions and an oscilloscope for drive analysis.

You can find NORD at the Hannover Fair in Hall 15 on Stand H31:

  • MAXXDRIVE® XT 2-stage helical bevel gear unit
  • NORDAC PRO SK 500P
  • NORDCON APP and NORDAC ACCESS BT
  • Industry 4.0-ready drive solutions
  • Decentralised drive technology