News –

Powerful: the new NORDBLOC.1 helical gear unit

The NORDBLOC.1 helical gear unit series has been extended upwards with three sizes. The drive units provide high output torques as well as maximum radial and axial load capacity.

Bargteheide , 2019-05-06

Single stage NORDBLOC.1 helical gear units from NORD DRIVESYSTEMS have proved themselves as innovative washdown drive units with high efficiency and long life. The successful series has now been extended upwards with three sizes, with powers from 1.1 to 45 kW and torques from 400 to 1,000 Nm. Thanks to generously dimensioned bearings, the robust gear units can reliably handle large axial and radial forces and are therefore ideal for pumps and agitators.

The innovative, grey cast iron helical gear units feature high efficiencies, compact design as well as great reliability. The design, without separating joints and closing caps, increases the strength of the product and the FEM optimised UNICASE housing also guarantees maximum strength and rigidity. Thanks to a wide range of configuration and mounting options, NORDBLOC.1 helical gear units can be flexibly used and are available in foot and flange mounted versions.