News –

NORD at inter airport Europe

From 8 to 11 October 2019, NORD DRIVESYSTEMS will be exhibiting at inter airport Europe in Munich. At the world's leading airport industry fair, NORD will be presenting drive concepts for the networked airport. This includes the latest energy-efficient synchronous motors, future-proof control cabinet inverters as well as a wireless and mobile service tool for NORD drive systems.

Bargteheide , 2019-10-08

As an absolute innovation in its portfolio, NORD will be presenting an energy-efficient latest generation permanent magnet synchronous motor that has considerably lower losses than the current IE4 series. The compact and unventilated smooth motor achieves its high efficiency that, at times, is significantly above efficiency class IE5 via a wide torque range – and is optimally suitable for intralogistics applications like luggage handling systems at airports . The IE5+ motor offers a high power density and will be initially launched in a size for lower power ranges from 0.25 to 1.1 kW in the second quarter of 2020.

Optimum performance in the control cabinet
The NORDAC PRO SK 500P frequency inverter is the first device of the new generation of NORD DRIVESYSTEMS frequency inverters. It uses the latest component technology and features ultimate levels of functionality, connectivity and modularity. As well as the standard CANopen interface, a multi-chip for Industrial Ethernet enables the use of the most important real-time Ethernet standards via a single interface.

A solution for mobile use
With the NORDCON APP and the mobile Bluetooth connection device NORDAC ACCESS BT , NORD has created a mobile commissioning and service solution for all NORD electronic components. It is used for analysing, monitoring and parameterisation of NORD drive systems. The dashboard-based visualisation can be used for drive monitoring and fault diagnosis.