News –

NORD at SPS smart production solutions

From 26 to 28 November 2019, NORD DRIVESYSTEMS will once again present new products at SPS in Nuremberg. The main focus is on an energy-efficient latest generation synchronous motor that considerably exceeds IE4, and on future-proof frequency inverters.

Bargteheide , 2019-11-26

This year, NORD DRIVESYSTEMS will be presenting an energy-efficient latest generation permanent magnet synchronous motor that has considerably lower losses than the current IE4 series. The compact and unventilated smooth surfaced motor achieves its high efficiency, which at times is significantly above efficiency class IE5 over a wide torque range, making it optimally suitable for intralogistics applications and operation in the partial load range.

The NORDAC PRO SK 500P frequency inverter is the first device of the new generation of NORD DRIVESYSTEMS frequency inverters. It uses the latest component technology and features ultimate levels of functionality, connectivity and modularity. As well as the standard CANopen interface, a multi-chip for Industrial Ethernet enables the use of the most important real-time Ethernet standards via a single interface. In addition to improved characteristics and performance features, the new inverter generation uses the proven NORDAC parameter structure and is physically and functionally downward compatible.

You can find NORD DRIVESYSTEMS in Hall 3A on Stand 465 at SPS. For the first time, Hall 3A has a separate entry that can be reached by shuttle bus!