Strategic Partnership between NORD & WDRVM for gearbox assembly in MENA

25 years ago was the beginning with Getriebebau NORD the German giant of geared motors globally and thanks to the quality of these products along with the good performance of WDRVM-Syria in promoting for these products in the Middle East to become one of the most strongest and competitive brand in local markets .

WDRVM established the Largest Heavy Duty Facility in the Middle East for Manufacturing Wind Turbines with Capacity of 2.5 MW , Oil & Gas drilling rigs, as well as assembling facility for NORD for different kinds of motorized gear ( helical , bevel , parallel and worm geared motors ) on presses type 3 and type 4 B from size SK 02- to SK 9086 in total Factory size of 34,000 M², with customer after sales and service Facilities and offices to make the necessary maintenance works and supply the appropriate spare parts

WDRVM is internationally certified wit certificates of TUV and ISO, ASME, Germanischer Lloyd thing which made WDRVM the key partner for Nord in Syria and throughout Middle East region and to assemble & supply up to 100.000 geared motors annually of different kinds and that is based on the signed contract between NORD and WDRVM in 2009 to make NORD a distinctive brand and closed the door to any competitor in Middle East local markets.

Operating through AMIDAS SECURITEC in Dubai Jebel Ali Free Zone, WDRVM-NORD Assembly Middle East, can support any inquires or queries.

For more information or inquires please contact Sales@amidas-securitec.com or visit the website www.amidas-securitec.com

For more information on WDRVM please write an email to Info@wdrvm.co or visit the website www.wdrvm.co