Lightweight, high-performance, washproof:

New open or closed washdown
versions of NORD's helical bevel
gear units

The new two-stage helical bevel gear units from NORD DRIVESYSTEMS are designed as washdown versions that can be cleaned very easily – cleaning liquids wash off in all installation positions. Designed to withstand frequent intense and aggressive cleaning processes, they are equally suitable for use with acids and alkaline solutions. The gear unit housings, which are manufactured from die-cast aluminum, resist corrosion considerably better than steel models.

NORD's new two-stage helical bevel gear units can be easily cleaned in any installation position

Through additional measures, such as the innovative NSD tupH surface treatment, they can be equipped with extra protection for specific applications. The gearboxes are particularly suited for use in conveyor technology and in the food industry. Further applications include hoists, storage facilities and overhead conveyor systems. The series covers five frame sizes with torques ranging from 90 to 660 Nm. All models are available in two versions: an open frame style – extremely lightweight, yet with a very sturdy construction – and a closed type. Designed according to the proven UNICASE principle, the gear unit housings require neither an inspection cover nor a screw-on input cover and are therefore especially small and lightweight. Compared with its predecessor model, the power density has been improved by 60% while the lubricant volume has been minimized. Since the installation measurements remain essentially the same, users can easily replace existing gear units. The compact new gear units feature larger, highly resilient output shaft bearings and are therefore suited for high forces. If required, optional double seals ensure increased safety. The gear units are equipped with a short IEC adapter. They can be combined with NORD's complete state-of-the-art range of motors and with motors from other manufacturers – allowing customers to flexibly configure drive solutions. The washdown gear units are expected to be available from the second quarter of 2012.