MDA Technologies

Drive technology for industrial applications worldwide

Interviews with engineers from NORD Drivesystems at PTC 2015 in Shanghai.

nsd tupH

nsd tupH
Sealed Surface Conversion System

NSD2_TUPH

NORD DRIVESYSTEMS now has an answer for the requirements of drive technology for extreme environment conditions in the variety of products with which you are familiar for standard geared motors – however, with the resistance of stainless steel and an outstanding price/performance ratio.
more...

smooth motors

Smooth motors
Product information

Glattmotor IE2 IE3

Motors with smooth surfaces are especially easy to clean thoroughly. In particular in combination with gear units with smooth surfaces (e.g. helical or bevel gear units from the NORDBLOC.1 series or SMI worm gear units) these motors are excellently suited for uses with high hygienic requirements, for example in the food industry.
more...

SK 200E

SK 200E
Product Information

NORD Frequency Inverter SK 200E / NORD AC Vector Drive SK 200E
NORD Frequenzumrichter SK 200E

The frequency inverter SK 200E for decentralised system versatility - up to 22.0kW. After many years of experience with motor-mounted frequency inverters, with the release of the SK 200E NORD has introduced a series of devices which enable a wide range of decentralised drive technology solutions.
more...