NORDAC START - SK 135E - Motor Starter

Compact Drive, Wear-Free Starting

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Surface treatment (nsd tupH)

The NORDAC START electronic motor starter is a decentralised wear-free electronic motor starter for all soft start applications. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into any system.

  • Power range: 0.25 – 7.5 kW
  • 3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • Motor-mounted, wall-mounted

  • 2x Digital In, 2x Digital Out
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • Reversing function
  • Drive monitoring function including motor monitoring and motor thermistor evaluation
  • Motor brake management
  • Integrated line filter
  • Asynchronous motor operation

F3015_E3000 - NORDAC START, SK 135E


F3015_E3000 - NORDAC START, SK 135E
  • Download English
Documentation Details

BU0135 - Users Manual NORDAC START, SK 135E


BU0135 - Users Manual NORDAC START, SK 135E
  • Download English
Documentation Details

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download English
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download English
Documentation Details

BU0135 - Users Manual NORDAC START, SK 135E


BU0135 - Users Manual NORDAC START, SK 135E
  • Download English
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download English
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download English
Documentation Details

Quick Start SK 1x5E - Quick Start SK 1x5E


Quick Start SK 1x5E - Quick Start SK 1x5E
  • Download English
Documentation Details

SI0135 - SK 135E - Safety instructions


SI0135 - SK 135E - Safety instructions
  • Download English
Documentation Details

TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)


TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)
  • Download English
Documentation Details

TI 275271124 - Setpoint Converter SK CU4-SSR


TI 275271124 - Setpoint Converter SK CU4-SSR
  • Download English
Documentation Details

TI 275271128 - Setpoint Converter SK CU4-SSR-400


TI 275271128 - Setpoint Converter SK CU4-SSR-400
  • Download English
Documentation Details

TI 275271624 - Setpoint Converter SK CU4-SSR-C


TI 275271624 - Setpoint Converter SK CU4-SSR-C
  • Download English
Documentation Details

TI 275271628 - Setpoint Converter SK CU4-SSR-400-C


TI 275271628 - Setpoint Converter SK CU4-SSR-400-C
  • Download English
Documentation Details

TI 275274133 - Power Input SK TIE4-NQ16-K-LE


TI 275274133 - Power Input SK TIE4-NQ16-K-LE
  • Download English
Documentation Details

TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA


TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA
  • Download English
Documentation Details

TI 275274502 - AS Interface SK TIE4-M12-ASI


TI 275274502 - AS Interface SK TIE4-M12-ASI
  • Download English
Documentation Details

TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX


TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX
  • Download English
Documentation Details

TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL


TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download English
Documentation Details

TI 275274810- 813 - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx


TI 275274810- 813 - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx
  • Download English
Documentation Details

TI 275274825- 828 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL


TI 275274825- 828 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL
  • Download English
Documentation Details

TI 275274830- 833 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL


TI 275274830- 833 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL
  • Download English
Documentation Details

TI 275274835- 838 - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL


TI 275274835- 838 - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL
  • Download English
Documentation Details

TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON


TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON
  • Download English
Documentation Details

TI_19551584-87 - Technical Information/ Datasheet cable IG-IGx1P (OE-IG-A8F angled)


TI_19551584-87 - Technical Information/ Datasheet cable IG-IGx1P (OE-IG-A8F angled)
  • Download English
Documentation Details

TI_275274240- 242 - Technical Information / Datasheet SC P4GA14 HQ4SPF OE xxx UL


TI_275274240- 242 - Technical Information / Datasheet SC P4GA14 HQ4SPF OE xxx UL
  • Download English
Documentation Details

TI_275274246- 247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL


TI_275274246- 247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL
  • Download English
Documentation Details

TI_275274251- 252 - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL


TI_275274251- 252 - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL
  • Download English
Documentation Details

TI_275274256- 257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL


TI_275274256- 257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL
  • Download English
Documentation Details

TI_275274645-647 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx


TI_275274645-647 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx
  • Download English
Documentation Details

TI_275274675- 677 - Technical Information / Datasheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx


TI_275274675- 677 - Technical Information / Datasheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx
  • Download English
Documentation Details

TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL


TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL
  • Download English
Documentation Details

TI_275274839-843 - Technical Information / Datasheet SC P4G2.5 HQ4SPF OE xxx


TI_275274839-843 - Technical Information / Datasheet SC P4G2.5 HQ4SPF OE xxx
  • Download English
Documentation Details

TI_275274845- 848 - Techical Information / Datasheet SC H4G4 HQ42SPF OE xxx


TI_275274845- 848 - Techical Information / Datasheet SC H4G4 HQ42SPF OE xxx
  • Download English
Documentation Details

TI_275274850- 853+885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx


TI_275274850- 853+885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx
  • Download English
Documentation Details

TI_275274855- 858 - Techical Information / Datasheet SC H4G4 HQ42SPM HQ42SPF xxx


TI_275274855- 858 - Techical Information / Datasheet SC H4G4 HQ42SPM HQ42SPF xxx
  • Download English
Documentation Details

TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx


TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx
  • Download English
Documentation Details

TI_275274874- 879 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx


TI_275274874- 879 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx
  • Download English
Documentation Details

TI_275274890- 893 - Technical Information / Datasheet SK CE-A5F-AGC-A5F-xxM


TI_275274890- 893 - Technical Information / Datasheet SK CE-A5F-AGC-A5F-xxM
  • Download English
Documentation Details

TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM


TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM
  • Download English
Documentation Details

NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology


NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology
  • Download English
Documentation Details

A6091 - Drive solutions for packaging machinery


A6091 - Drive solutions for packaging machinery
  • Download English
Documentation Details

F3025 - NORDAC LINK Field Distribution System


F3025 - NORDAC LINK Field Distribution System
  • Download English
Documentation Details

ACMA Declaration of Conformity: Motorstarter SK 135E - Supplier’s declaration of conformity for motorstarter SK 135E - Australia - ACMA


ACMA Declaration of Conformity: Motorstarter SK 135E - Supplier’s declaration of conformity for motorstarter SK 135E - Australia - ACMA
  • Download English
Documentation Details

ACMA Declaration of Conformity: Motorstarter SK 155E - Supplier’s declaration of conformity for motorstarter SK 155E - Australia - ACMA


ACMA Declaration of Conformity: Motorstarter SK 155E - Supplier’s declaration of conformity for motorstarter SK 155E - Australia - ACMA
  • Download English
Documentation Details

C020028_SK135E - EAC Certificate of conformity for motor starter - NORDAC START SK 135E


C020028_SK135E - EAC Certificate of conformity for motor starter - NORDAC START SK 135E
  • Download English
Documentation Details

C310801_CE - Declaration of Conformity - SK 155E-FDS...


C310801_CE - Declaration of Conformity - SK 155E-FDS...
  • Download English
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download English
Documentation Details

C350800UKCA Conformity Declaration - NORDAC START SK 135E - UKCA Declaration of Conformity - NORDAC START SK 135E


C350800UKCA Conformity Declaration - NORDAC START SK 135E - UKCA Declaration of Conformity - NORDAC START SK 135E
  • Download English
Documentation Details

C432810_ATEX - Declaration of Conformity - Motorstarter SK 135E ATEX 2014/34/EU


C432810_ATEX - Declaration of Conformity - Motorstarter SK 135E ATEX 2014/34/EU
  • Download English
Documentation Details