SK 155E - NORDAC LINK - Motorstarter

Economical Operation

  • nordac link motorstarter sk 155e
  • field distribution system nordac link
  • Performance: - 4.00 hp
  • Protection class: IP65
  • Field installation
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application
Voltage: 3~380-500V
Control terminals: 3xDI / 2xDI for evaluation via bus / 2xDO

Features

One product, many advantages. The NORDAC LINK Motor Starter impresses with its high plug-in capability and its easy installation. It can be freely configured and easily installed. Commissioning and servicing of the Motor Starter is performed easily with the integrated maintenance switch and the local manual control facility. It can also be integrated into various field bus systems. In short: The SK 155E is simply convenient.

  • Flexible decentralised installation
  • Asynchronous motor operation

  • Simple installation and maintenance due to full plug-in capability as well as optional maintenance switch and local manual operation
  • Control and parameterisation tools and simple parameter structure
  • Integrated brake rectifier for motor brake control
  • PLC functionality for functions close to the drive unit (PLC on Board)
  • Reversing function
  • Drive unit monitoring function, including motor monitoring, motor thermistor evaluation
  • Optional integrated switched mains unit or external 24 V supply
  • Brake management for control of electro-mechanical motor brake
  • Integrated line filter for compliance with EMC regulations
  • Operation of synchronous motors

Fieldbus communication system - CANOPEN, Powerlink, Ethercat, DeviceNet, Ethernet/IP, Profibus, Profinet, Modbus, Interbus, Profisafe, RS 232/485, AS Interface for frequency inverter from NORD Drivesystems Feldbuskommunikationsysteme - CANOPEN, Powerlink, Ethercat, DeviceNet, Ethernet/IP, Profibus, Profinet, Modbus, Interbus, Profisafe, RS 232/485, AS Interface für Frequenzumrichter von NORD Drivesystems

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry

  • AS Interface
  • PROFIBUS DP