UNIVERSAL SMI worm gear units

Quiet and smooth

  • Performance: 0.16 HP - 5.5 HP
  • Torque range: 186 lb-inch - 3,780 lb-in
Sizes: 5

SMI worm gear units provide a high power density and are extremely compact. They feature low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types. SMI worm gear units are available in the following versions: smooth surface, closed surface.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Modular, flexible and versatile application
  • Smooth housing surface for wash-down applications
  • Application-specific versions

FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric


FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download English
Documentation Details

TI 80_0042 - Tech. Information / Data Sheet - Oil quantity


TI 80_0042 - Tech. Information / Data Sheet - Oil quantity
  • Download English
Documentation Details

FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units-50Hz - UNIVERSAL Worm Gear Units (SI + SMI) Ordering Guide


FLEXBLOC®/MINICASE™ UNIVERSAL Worm Gear Units-50Hz - UNIVERSAL Worm Gear Units (SI + SMI) Ordering Guide
  • Download English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3


G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3
  • Download English
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download English
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download English
Documentation Details

Aluminium Drive Technology - F1400 - Aluminium drive technology


Aluminium Drive Technology - F1400 - Aluminium drive technology
  • Download English
Documentation Details

Ambit Projects - Belt Conveyors for Produce Cleaning - Drive solutions for ropeway stations


Ambit Projects - Belt Conveyors for Produce Cleaning - Drive solutions for ropeway stations
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

I8160 - Image brochure - The company


I8160 - Image brochure - The company
  • Download English
Documentation Details

TI60-0003 - Heavy Duty Motors for roller table applications


TI60-0003 - Heavy Duty Motors for roller table applications
  • Download English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download English
Documentation Details

PL1035 - Part Lists -UNIVERSAL Worm Gear Units


PL1035 - Part Lists -UNIVERSAL Worm Gear Units
  • Download English
Documentation Details

PL1080 - Part Lists - Attachment Options


PL1080 - Part Lists - Attachment Options
  • Download English
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download English
Documentation Details

Declaration Within the Meaning of the RoHS Directive - MFG`s Declaration Within the Meaning of the RoHS Directive


Declaration Within the Meaning of the RoHS Directive - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download English
Documentation Details