NORDBLOC Helical Bevel Geared Motors (legacy product)

  • Performance: 0.16 - 10 hp
  • Torque range: 425 - 5 930 lb-in
Sizes: 5
Mounting position: M1 - M6
Ratio: 3.85:1 - 72.31:1

Features

Direct Access

Product Configurator

Product Configurator