NORDBLOC 1 BEVEL GEAR MOTOR

Performance and design

  • Glattmotor 2-stugiges Kegelradgetriebe
  • Performance: 0.16 - 12.0 hp
  • Torque range: 440 - 5.841 lb-in
Sizes: 6
Mounting position: M1 - M6
Ratio: 3.03:1 - 70:1

Features

The new, performance-optimised 2-stage parallel bevel gear units are an innovative NORD design made from high-strength aluminium alloy. Thanks to the washdown version, the new 2-stage NORDBLOC.1 bevel gear units are especially suitable for conveyor applications as well as in the food industry.

  • Solid or hollow shaft (keyed, Gripmaxx and Shrink Disc) designs
  • Universal design: footed/B14 flange (SK92.1) with optional B5 flange, torque arm. B14 flange with optional B5 flange or tapped foot holes (SK93.1)
  • Angled gear units

  • Aluminium housing version for low weight
  • High efficiency for low operating costs
  • Innovative design enables rapid cleaning and reduced weight
  • High axial and radial load capacities enable reliable operation
  • Quiet running
  • Large speed range
  • nsd tupH version possible
  • Application-specific versions

  • Intralogistics
  • Packaging technology
  • Material handling

Direct Access

Product Configurator

Product Configurator