MAXXDRIVE® Right-Angle Gear Units

Industrial gear units

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting position: M1, M2, M3, M4, M5, M6
Ratio: 12.5:1 - 30,000:1

The right-angle gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and centre distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is made possible due to our expert's extensive knowledge regarding the specific requirements for every application, as well as optimised component stocking.

  • Various output shaft bearings for optimum adaptation to the application
  • Effective cooling options available
  • Wide range of possible motor attachments
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
  • Modularly attached back stops enable easy access

  • Optimum sealing enables long deployment times without leakage
  • Low noise emission due to high precision bevel gears
  • Effective fan cooling through optimised fan and air flow
  • High torque capacity
  • Increased lubricant life minimises maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units
  • Download English
Documentation Details

MAXXDRIVE® Parallel and Right Angle - IGU - MAXXDRIVE Industrial Gear


MAXXDRIVE® Parallel and Right Angle - IGU - MAXXDRIVE Industrial Gear
  • Download English
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download English
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download English
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download English
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download English
Documentation Details

MAXXDRIVE® Parallel and Right Angle - IGU - MAXXDRIVE Industrial Gear


MAXXDRIVE® Parallel and Right Angle - IGU - MAXXDRIVE Industrial Gear
  • Download English
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download English
Documentation Details

A6041 - Drive Solutions for Sewage Plants


A6041 - Drive Solutions for Sewage Plants
  • Download English
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download English
Documentation Details

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download English
Documentation Details

AS0010 - Drives for Bucket Elevators


AS0010 - Drives for Bucket Elevators
  • Download English
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download English
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download English
Documentation Details

AS0013 - Antriebslösung für Taschensorter


AS0013 - Antriebslösung für Taschensorter
  • Download English
Documentation Details

AS0304 - Drive Solutions for Belt Conveyors


AS0304 - Drive Solutions for Belt Conveyors
  • Download English
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download English
Documentation Details

CS0005_EKATO - Case Study Ekato


CS0005_EKATO - Case Study Ekato
  • Download English
Documentation Details

CS0018 - Case Study SMS group


CS0018 - Case Study SMS group
  • Download English
Documentation Details

CS0038 - Fine Lady Bakery - Baked Goods Production


CS0038 - Fine Lady Bakery - Baked Goods Production
  • Download English
Documentation Details

CS0055


CS0055
  • Download English
Documentation Details

DHL - Drive Solutions for Parcel Distribution Centers - DHL - Drive Solutions for Parcel Distribution Centres


DHL - Drive Solutions for Parcel Distribution Centers - DHL - Drive Solutions for Parcel Distribution Centres
  • Download English
Documentation Details

DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers


DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers
  • Download English
Documentation Details

Ex Labelling for ATEX Motors and Gear Units - ATEX Information Manual


Ex Labelling for ATEX Motors and Gear Units - ATEX Information Manual
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

Garaventa -- Drive Solutions for Ropeway Technology - Download the Case Study on Garaventa featuring NORD MAXXDRIVE drives.


Garaventa -- Drive Solutions for Ropeway Technology - Download the Case Study on Garaventa featuring NORD MAXXDRIVE drives.
  • Download English
Documentation Details

Lachenmeier Monsun A/S - Bulk Material Handling - Lachenmeier Monsun A/S - Bulk Material Handling


Lachenmeier Monsun A/S - Bulk Material Handling - Lachenmeier Monsun A/S - Bulk Material Handling
  • Download English
Documentation Details

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units
  • Download English
Documentation Details

MAXXDRIVE® for Mixing and Agitating Processes - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry


MAXXDRIVE® for Mixing and Agitating Processes - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry
  • Download English
Documentation Details

NORD Customer Solution Case Study: LEWA - CS0052 - LEWA - Pumps


NORD Customer Solution Case Study: LEWA - CS0052 - LEWA - Pumps
  • Download English
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download English
Documentation Details

Industrial Gear Unit Options Catalog - SK 15207 - SK 15507 Spare Parts List


Industrial Gear Unit Options Catalog - SK 15207 - SK 15507 Spare Parts List
  • Download English
Documentation Details

PL1050 - Options - Parts List - Catalogue industrial gears - Optionen


PL1050 - Options - Parts List - Catalogue industrial gears - Optionen
  • Download English
Documentation Details

PL1050 - SK 11207-SK 11507 - Parts List - Catalogue industrial gears - SK 11207 - SK 11507


PL1050 - SK 11207-SK 11507 - Parts List - Catalogue industrial gears - SK 11207 - SK 11507
  • Download English
Documentation Details

PL1050 - SK 9207-SK 10507 - Spare Parts List - SK 9207 - SK 10507


PL1050 - SK 9207-SK 10507 - Spare Parts List - SK 9207 - SK 10507
  • Download English
Documentation Details

Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Parts List - Catalogue industrial gears - SK 12207 - SK 12507


Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Parts List - Catalogue industrial gears - SK 12207 - SK 12507
  • Download English
Documentation Details

Spare Parts Catalog Industrial Gear SK13207-SK13507 - Parts List - Catalogue industrial gears - SK 13207 - SK 13507


Spare Parts Catalog Industrial Gear SK13207-SK13507 - Parts List - Catalogue industrial gears - SK 13207 - SK 13507
  • Download English
Documentation Details

Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts List SK 7207 - SK 8507


Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts List SK 7207 - SK 8507
  • Download English
Documentation Details

Spare Parts Catalog Industrial Gears SK5207-SK6507 - Parts List - Catalogue industrial gears - SK 5207 - SK 6507


Spare Parts Catalog Industrial Gears SK5207-SK6507 - Parts List - Catalogue industrial gears - SK 5207 - SK 6507
  • Download English
Documentation Details

pl1050-sk-15207-sk-15507 - Parts List - Catalogue industrial gears - SK 14207 - SK 14507


pl1050-sk-15207-sk-15507 - Parts List - Catalogue industrial gears - SK 14207 - SK 14507
  • Download English
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download English
Documentation Details

Conformity Declaration - ATEX 2D+2G | IGUs - Declaration of Conformity - ATEX 2D+2G| Industrial gear units


Conformity Declaration - ATEX 2D+2G | IGUs - Declaration of Conformity - ATEX 2D+2G| Industrial gear units
  • Download English
Documentation Details

Declaration Within the Meaning of the RoHS Directive - MFG`s Declaration Within the Meaning of the RoHS Directive


Declaration Within the Meaning of the RoHS Directive - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download English
Documentation Details

Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G| Industrial gear units


Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G| Industrial gear units
  • Download English
Documentation Details