MAXXDRIVE Parallel Gear Unit

Industrial Gear Units

  • Performance: 50 – 2,000 hp
  • Torque range: 132,000 - 2,200,000 lb-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting position: M1 - M6
Ratio: 5.6: 1 - 30 000 : 1

Features

The helical gear version of the MAXXDRIVE Industrial Gear Unit is manufactured according to the proven UNICASE principle and is available in all sizes. Because of this design, mixer drives can often be implemented without additional bearings. Large roller bearings and centre distances increase the load capacity and service life of the individual components. Effective cooling systems reduce temperatures and extend the life of lubricants.We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimised stocking of components.

  • Various output shaft bearings for optimum adaptation to the application
  • Many output flange options
  • Various methods of attaching or mounting the motor
  • Effective cooling with air or water
  • Supply of ready to install complete systems with coupling, brakes, monitoring, etc. is possible

  • Optimum sealing protects against lubricant leakage
  • Low noise operation reduces noise nuisance
  • High torque capacity
  • Increased lubricant life minimises maintenance costs
  • Symmetrical design
  • Standard B14 flange on the output side as standard
  • 6 possible installation positions suitable for a wide range of applications
  • Mirror-image and inclined installation possible
  • Same housing size and installation dimensions for all gear ratios (2- and 3- stage)
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

  • Agitators
  • Lifting gear
  • Extruders
  • Mixers
  • Mills
  • Drums
  • Crushers
  • Lifts
  • And many more

Direct Access