Smooth Motors

Asynchronous Motors

  • Glattmotor_1
  • Glattmotor_2
  • Glattmotor_3
  • Glattmotor_4
  • Performance: 0.16 - 1.5 hp
  • Global approvals and acceptances

Features

NORD Smooth Motors are produced in our own factories and supplied to all important markets throughout the world. Thanks to their wash-down design the motors are suitable for use in the food industry, among other places. They are available in two versions, smooth, non-friction housing and nsd tupH. The following further options are also available:

  • B-side options: Brake (BRE), Incremental encoder (IG)
  • Motor protection: Temperature sensor (TF), Temperature monitor (TW), Standstill heater (SH)
  • Motor connection: Motor plug connection (MS)

Smooth Motors BG71

NEW: The new size 71 Smooth Body Motors are available in three power classes: 0.12 kW, 0.18 kW and 0.25 kW. IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminium housing (protection class IP66), the motors are protected against corrosion.

  • SK 71SP/4 HM(T)
  • SK 71MP/4 HM(T)
  • SK 71LP/4 HM(T)
  • SK 80LH/4 HM(T)
  • SK 90SH/4 HM(T)
  • SK 100SH/4 HM(T)
  • SK 100LH/4 HM(T)