Gas explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

NORD motors in the gas explosion protected versions are produced at our own facilities and have been supplied to all important markets worldwide since 2003. Explosion protected NORD motors can be supplied according to Categories 2G and 3G for Zones 1 and 2. Various solutions are available on the basis of ignition protection classes “Increased safety” (e), “Pressure resistant encapsulation” (d/de) and “Non-Sparking Design”. In addition, all of our motors are approved according to ATEX and HazLoc.

Among others, gas explosion protected NORD motors are available with the following options:

  • Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)

B1091 - Manual for Motors


B1091 - Manual for Motors
  • Download English
Documentation Details

G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere


G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere
  • Download English
Documentation Details

ATEX-Poster - Ex-Labelling for mechanical and electrical devices European


ATEX-Poster - Ex-Labelling for mechanical and electrical devices European
  • Download English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download English
Documentation Details

C020016_2818 - EAC Certificate of conformity for explosion proof motors NORD - Zone 1 and 2_No. 01082


C020016_2818 - EAC Certificate of conformity for explosion proof motors NORD - Zone 1 and 2_No. 01082
  • Download English
Documentation Details

C020017_2818 - EAC Certificate of conformity for explosion proof motors NORD - Zone 2_No. 01083


C020017_2818 - EAC Certificate of conformity for explosion proof motors NORD - Zone 2_No. 01083
  • Download English
Documentation Details

C020031 - CCC Certificate Ex-Motors Size 63-160


C020031 - CCC Certificate Ex-Motors Size 63-160
  • Download English
Documentation Details

C020032 - CCC Certificate Ex-Motors Size 180-225


C020032 - CCC Certificate Ex-Motors Size 180-225
  • Download English
Documentation Details

C421D10 - Conformity Declaration ATEX 2D+2G Lubricator Perma Classic


C421D10 - Conformity Declaration ATEX 2D+2G Lubricator Perma Classic
  • Download English
Documentation Details

C423113_3G_2021 - Declaration of conformity - ATEX 3G| NORD Motors - frame size: 63 - 200


C423113_3G_2021 - Declaration of conformity - ATEX 3G| NORD Motors - frame size: 63 - 200
  • Download English
Documentation Details

C423120_112_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 112 – Ex E II T1-T3


C423120_112_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 112 – Ex E II T1-T3
  • Download English
Documentation Details

C423120_132_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 132 – Ex E II T1-T3


C423120_132_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 132 – Ex E II T1-T3
  • Download English
Documentation Details

C423120_63_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 63 – Ex E II T1-T3


C423120_63_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 63 – Ex E II T1-T3
  • Download English
Documentation Details

C423120_71_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 71 – Ex E II T1-T3


C423120_71_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 71 – Ex E II T1-T3
  • Download English
Documentation Details

C423120_80S4_50_2003 - EG-Type Test Certificate + Data sheet 50 Hz - ATEX 2G| NORD Motor BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4


C423120_80S4_50_2003 - EG-Type Test Certificate + Data sheet 50 Hz - ATEX 2G| NORD Motor BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4
  • Download English
Documentation Details

C423120_80_2008 - EG-Type Test Certificate + Data sheet - ATEX 2G | NORD Motor BG 80 - Ex e II T1,T2,T3,T4


C423120_80_2008 - EG-Type Test Certificate + Data sheet - ATEX 2G | NORD Motor BG 80 - Ex e II T1,T2,T3,T4
  • Download English
Documentation Details

C423120_80_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 80 – Ex E II T1-T3


C423120_80_FU_2007 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 80 – Ex E II T1-T3
  • Download English
Documentation Details

C424320_2001 - EG-Type Test Certificate - ATEX 2G+3G|HEW Motors 71 upto 225 - EEx d, EEx de IIC T4


C424320_2001 - EG-Type Test Certificate - ATEX 2G+3G|HEW Motors 71 upto 225 - EEx d, EEx de IIC T4
  • Download English
Documentation Details

C424410_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize 80-160, 225-315, dCD63 - gas explosion proof


C424410_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize 80-160, 225-315, dCD63 - gas explosion proof
  • Download English
Documentation Details

C424410_CD063_CD071_2003 - EG-Type Test Certificate - ATEX 2G| F&G Motors - Type CD, frame size: 180


C424410_CD063_CD071_2003 - EG-Type Test Certificate - ATEX 2G| F&G Motors - Type CD, frame size: 180
  • Download English
Documentation Details

C424410_CD200_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 200 - gas explosion proof


C424410_CD200_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 200 - gas explosion proof
  • Download English
Documentation Details

C424411_BD63-71_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 63-71, gas explosion proof


C424411_BD63-71_2016 - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 63-71, gas explosion proof
  • Download English
Documentation Details

C424420_1998 - EG-Type Test Certificate - ATEX 2G| F&G Motoren CD56-CD315, dCD63-dCD355 - EEx d IIC T3...T6 | Eex de IIC T3...T6


C424420_1998 - EG-Type Test Certificate - ATEX 2G| F&G Motoren CD56-CD315, dCD63-dCD355 - EEx d IIC T3...T6 | Eex de IIC T3...T6
  • Download English
Documentation Details

C424520_280_315_2001 - EG-Type Test Certificate - ATEX 2G+3G| CEMP Motors 280.. - 315.. - EEx d, EEx de IIC T4, T3


C424520_280_315_2001 - EG-Type Test Certificate - ATEX 2G+3G| CEMP Motors 280.. - 315.. - EEx d, EEx de IIC T4, T3
  • Download English
Documentation Details

C424F10_1523 - EU declaration of conformity - II 2G Ex de -Koncar motors - gas explosion proof, framesize 71-315


C424F10_1523 - EU declaration of conformity - II 2G Ex de -Koncar motors - gas explosion proof, framesize 71-315
  • Download English
Documentation Details

C425200_2016 - EU declaration of confirmity - ATEX 3G| Siemens motors - dust explosion proof, type: 1MB


C425200_2016 - EU declaration of confirmity - ATEX 3G| Siemens motors - dust explosion proof, type: 1MB
  • Download English
Documentation Details

Certificate - ATEX 2G | Type CD, frame: 180 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 80, 90, 100, 112, 132


Certificate - ATEX 2G | Type CD, frame: 180 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 80, 90, 100, 112, 132
  • Download English
Documentation Details

Certificate of Quality Assurance | Kendrion Brakes - Certificate About Acknowledgement of Quality Assurance Production - ATEX 2G | Kendrion Brakes


Certificate of Quality Assurance | Kendrion Brakes - Certificate About Acknowledgement of Quality Assurance Production - ATEX 2G | Kendrion Brakes
  • Download English
Documentation Details

Conformity Declaration - ATEX 2G frame: 63-200 - Declaration of conformity - ATEX 2G| NORD Motors - frame size: 63 - 200


Conformity Declaration - ATEX 2G frame: 63-200 - Declaration of conformity - ATEX 2G| NORD Motors - frame size: 63 - 200
  • Download English
Documentation Details

Conformity Declaration ATEX 2G Gas Ex 63-160 - Declaration of conformity ATEX 2G Motors - Gas Explosion Proof, 63 - 160


Conformity Declaration ATEX 2G Gas Ex 63-160 - Declaration of conformity ATEX 2G Motors - Gas Explosion Proof, 63 - 160
  • Download English
Documentation Details

EG Certificate - ATEX 2G Kendrion Brake - EG-Type Test Certificate - ATEX 2G| Kendrion Brake - II 2G EEx de IIC T5 I M2 Eex de I


EG Certificate - ATEX 2G Kendrion Brake - EG-Type Test Certificate - ATEX 2G| Kendrion Brake - II 2G EEx de IIC T5 I M2 Eex de I
  • Download English
Documentation Details

EG Certificate - ATEX 2G | HEW Motor - Gas Ex, frame: 63 - EG-Type Test Certificate + Data sheet - ATEX 2G | HEW Motor - Gas Explosion Proof, frame size: 63


EG Certificate - ATEX 2G | HEW Motor - Gas Ex, frame: 63 - EG-Type Test Certificate + Data sheet - ATEX 2G | HEW Motor - Gas Explosion Proof, frame size: 63
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 180, 200, 225


EG Certificate - ATEX 2G+3G - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 180, 200, 225
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G Ex-Group IIB | CEMP Motors - EG-Type Test Certificate - ATEX 2G+3G Ex-Group IIB| CEMP Motors 112.. - 160.. - EEx d, EEx de IIC T...


EG Certificate - ATEX 2G+3G Ex-Group IIB | CEMP Motors - EG-Type Test Certificate - ATEX 2G+3G Ex-Group IIB| CEMP Motors 112.. - 160.. - EEx d, EEx de IIC T...
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G Ex-Group IIC | CEMP Motors - EG-Type Test Certificate - ATEX 2G+3G Ex-Group IIC| CEMP Motors 112.. - 160.. - EEx d, EEx de IIC T...


EG Certificate - ATEX 2G+3G Ex-Group IIC | CEMP Motors - EG-Type Test Certificate - ATEX 2G+3G Ex-Group IIC| CEMP Motors 112.. - 160.. - EEx d, EEx de IIC T...
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 225 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 225


EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 225 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 225
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 250 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 250


EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 250 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 250
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 250M - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 250M


EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 250M - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 250M
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 280 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 280


EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 280 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 280
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 315 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 315


EG Certificate - ATEX 2G+3G | HEW Gas Ex, frame: 315 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 315
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEW Motors - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 200


EG Certificate - ATEX 2G+3G | HEW Motors - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 200
  • Download English
Documentation Details

EG Certificate - ATEX 2G+3G | HEWGas Ex, frame sizes: 180 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 180


EG Certificate - ATEX 2G+3G | HEWGas Ex, frame sizes: 180 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 180
  • Download English
Documentation Details

EG Certificate 2G+3G HEWGas Ex, frame sizes: 71, 160 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 71, 160


EG Certificate 2G+3G HEWGas Ex, frame sizes: 71, 160 - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 71, 160
  • Download English
Documentation Details

EG Certificate ATEX 2G Motor BG 100 - Ex E II T1-T3 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 100 – Ex E II T1-T3


EG Certificate ATEX 2G Motor BG 100 - Ex E II T1-T3 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 100 – Ex E II T1-T3
  • Download English
Documentation Details

EG Certificate ATEX 2G NORD Motor BG 80L/4 TF - EG-Type Test Certificate + Data sheet 50 Hz - ATEX 2G| NORD Motor BG 80L/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4


EG Certificate ATEX 2G NORD Motor BG 80L/4 TF - EG-Type Test Certificate + Data sheet 50 Hz - ATEX 2G| NORD Motor BG 80L/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4
  • Download English
Documentation Details

EG Certificate ATEX 2G+3G HEW Gas Ex frame sizes: 315M, 315S - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 315M, 315S


EG Certificate ATEX 2G+3G HEW Gas Ex frame sizes: 315M, 315S - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame sizes: 315M, 315S
  • Download English
Documentation Details

EG Certificate ATEX 2G+3G | HEW Gas Ex, frame: 280S+M - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 280S+M


EG Certificate ATEX 2G+3G | HEW Gas Ex, frame: 280S+M - EG-Type Test Certificate + Data sheet - ATEX 2G+3G| HEW Motors - Gas Explosion Proof, frame size: 280S+M
  • Download English
Documentation Details

EG Certificate ATEX 2G: Motor BG 160 - Ex E II T1-T3 - EG-Type Test Certificate + Data Sheet – Frequency Inverter Duty - ATEX 2G | NORD Motor BG 160 – Ex E II T1-T3


EG Certificate ATEX 2G: Motor BG 160 - Ex E II T1-T3 - EG-Type Test Certificate + Data Sheet – Frequency Inverter Duty - ATEX 2G | NORD Motor BG 160 – Ex E II T1-T3
  • Download English
Documentation Details

EG Certificate BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4 - EG-Type Test Certificate + Data sheet 60 Hz - ATEX 2G| NORD Motor BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4


EG Certificate BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4 - EG-Type Test Certificate + Data sheet 60 Hz - ATEX 2G| NORD Motor BG 80S/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4
  • Download English
Documentation Details

EG Certificate NORD Motor BG 80S/4 TF - EG-Type Test Certificate + Data sheet 60 Hz - ATEX 2G| NORD Motor BG 80L/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4


EG Certificate NORD Motor BG 80S/4 TF - EG-Type Test Certificate + Data sheet 60 Hz - ATEX 2G| NORD Motor BG 80L/4 TF - EEx e II T1,T2,T3,T4,T2,T3,T4
  • Download English
Documentation Details

EG Certificate NORD Motor BG 90 – Ex E II T1-T3 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 90 – Ex E II T1-T3


EG Certificate NORD Motor BG 90 – Ex E II T1-T3 - EG-Type Test Certificate + Data sheet – frequency inverter duty - ATEX 2G | NORD Motor BG 90 – Ex E II T1-T3
  • Download English
Documentation Details

EG-Type Test Certificate - ATEX 2G+3G - EG-Type Test Certificate - ATEX 2G+3G| CEMP Motors 63.. - 100.. - EEx d, EEx de IIC T...


EG-Type Test Certificate - ATEX 2G+3G - EG-Type Test Certificate - ATEX 2G+3G| CEMP Motors 63.. - 100.. - EEx d, EEx de IIC T...
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de


EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de


EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de


EU Conformity Declaration - ATEX 2G - EU declaration of conformity - ATEX 2G| CEMP motors - gas explosion proof Ex d, Ex de
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 63-71, gas explosion proof


EU Conformity Declaration - ATEX 2G+2D - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 63-71, gas explosion proof
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 200 - gas explosion proof


EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 200 - gas explosion proof
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 180 - gas explosion proof


EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize: 180 - gas explosion proof
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize 80-160, 225-315, gas explosion proof


EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type BD, framesize 80-160, 225-315, gas explosion proof
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 180 - gas explosion proof


EU Conformity Declaration - ATEX 2G+2D | ATB - EU declaration of conformity - ATEX 2G+2D| ATB motors - type CD, framesize: 180 - gas explosion proof
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+2D+3D HEW, frame: 71-225 - EU declaration of conformity - ATEX 2G+2D+3D| HEW motors - gas explosion proof, framesize: 71-225


EU Conformity Declaration - ATEX 2G+2D+3D HEW, frame: 71-225 - EU declaration of conformity - ATEX 2G+2D+3D| HEW motors - gas explosion proof, framesize: 71-225
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+3D HEW, frame: 250 - EU declaration of conformity - ATEX 2G+3D| HEW motors - gas explosion proof, framesize: 250


EU Conformity Declaration - ATEX 2G+3D HEW, frame: 250 - EU declaration of conformity - ATEX 2G+3D| HEW motors - gas explosion proof, framesize: 250
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+3D HEW, frame: 280-315 - EU Declaration of Conformity - ATEX 2G+3D


EU Conformity Declaration - ATEX 2G+3D HEW, frame: 280-315 - EU Declaration of Conformity - ATEX 2G+3D
  • Download English
Documentation Details

EU Conformity Declaration - ATEX 2G+3D | HEW, frame: 63 - EU declaration of conformity - ATEX 2G+3D| HEW motors - gas explosion proof, framesize: 63


EU Conformity Declaration - ATEX 2G+3D | HEW, frame: 63 - EU declaration of conformity - ATEX 2G+3D| HEW motors - gas explosion proof, framesize: 63
  • Download English
Documentation Details

EU Declaration of Conformity - ATEX 2G | EMOD, frame 56-225 - EU declaration of confirmity - ATEX 2G | EMOD motors - gas explosion proof, framesize 56-225


EU Declaration of Conformity - ATEX 2G | EMOD, frame 56-225 - EU declaration of confirmity - ATEX 2G | EMOD motors - gas explosion proof, framesize 56-225
  • Download English
Documentation Details

EU Declaration of Conformity - ATEX 2G | Siemens 1MA6, 1MA7 - EU declaration of confirmity - ATEX 2G | Siemens motors - gas explosion proof, type 1MA6, 1MA7


EU Declaration of Conformity - ATEX 2G | Siemens 1MA6, 1MA7 - EU declaration of confirmity - ATEX 2G | Siemens motors - gas explosion proof, type 1MA6, 1MA7
  • Download English
Documentation Details

EU Declaration of Conformity - ATEX 3G | EMODdust - EU declaration of confirmity - ATEX 3G| EMOD motors - dust explosion proof, framesize: 56-315


EU Declaration of Conformity - ATEX 3G | EMODdust - EU declaration of confirmity - ATEX 3G| EMOD motors - dust explosion proof, framesize: 56-315
  • Download English
Documentation Details

UL Certificate - ATEX EX II | Ziehl PTC thermistor - UL Certificate - ATEX EX II (2) GD | Ziehl PTC thermistor


UL Certificate - ATEX EX II | Ziehl PTC thermistor - UL Certificate - ATEX EX II (2) GD | Ziehl PTC thermistor
  • Download English
Documentation Details