Switchable pole motors

Product information

Product images

Details

Performance:
,16 - 60 hp

Please click here to configure your drive system

Product configurator

NORD switchable pole motors enable operation with two or more fixed speeds. Squirrel cage motors with this design provide an economical alternative for applications in which continuous speed control with inverters is not required.

Motor versions with 4/2, 8/4, 8/2 and 6/4 poles are available.

As an alternative to two separate windings Dahlander windings or PAM (Pole Amplitude Modulation) are possible. These variants offer the advantage that they only require a single winding for operation at two speeds. This means that both materials and valuable space can be used more efficiently than with separate windings.

NORD develops its own motors and supplies them to all the major markets throughout the world. Our own developments ensure a high level of independence from external suppliers and therefore provides our customers with the decisive advantage of short and highly dependable delivery times.

Direct Access