Energy saving motors

Product information

Product images

Details

Performance:
0,16 - 250 hp

Please click here to configure your drive system

Product-Configurator

NORD fulfils all of the current efficiency regulations and supplies a wide range of energy saving motors for the international market, with which operating costs can be considerably reduced. In addition to reduced energy consumption, all energy efficient NORD motors feature a very durable, low maintenance design.

The series are designed so that in most cases the external dimensions of the motors remain unchanged for a change to a higher energy efficiency class. Normally, no mechanical modifications need to be planned.

Efficient NORD motors are available for 50 Hz and 60 Hz mains, for use in a wide range of regions throughout the world.

IE2 motors offer:

  • High, efficiency compliant with standards
  • Thermal reserves for high safety levels in the dimensioning of drive units
  • Reduced operating costs
  • High overload capacity
  • Less waste heat due to low losses
  • Increased starting and breakdown torques

IE2 systems are normally available for the wide voltage range. The use of IE2 motors in combination with frequency inverters will remain permissible in the years to come.

IE3 motors additionally offer:

  • Even better efficiency
  • Additional thermal reserves
  • Even greater reductions in operating costs
  • Even higher overload capacity

IE3 motors are available with powers from 0.12 to 55 kW.

NORD develops its own motors and supplies them to all the major markets throughout the world. Our own developments ensure a high level of independence from external suppliers and therefore provides our customers with the decisive advantage of short and highly dependable delivery times. NORD motors are optimally matched to gear units and frequency inverters from our own production and are available with an unusually wide range of options.

Direct Access

Available Software

CAD Configurator

The CAD Configurator is a software for generating dimensioned diagrams, outline drawings and 3D models

CAD Configurator

Conveniently create dimensioned drawings, drawings and CAD models for your drive solution. Selection of options is especially easy thanks to the plausibility check. The CAD data which you have created can be simply downloaded for further use or direct integration into your CAD program.

Languages:
English, German, Czech, Danish, US-English, Polish, Finnish
Online:
Start