Our product portfolio

special for Japan

From the three components - gearbox, motor and drive electronics - the NORD product package provides an optimal and individual drive solution. Each of the variants combines: the highest product quality, short planning and assembly times, high delivery availability, and a good price/performance ratio.

As early as 1981 NORD DRIVESYSTEMS developed the revolutionary UNICASE construction. A closed housing manufactured from a single block combines all the elements of the gear unit.

  • Complete machining in one step
  • High output torques
  • High axial and radialloads
  • High reliability
  • Long service life
  • Quiet running

Unicase Helical gear units

Helical-gear-unit-unicase

  • Power: 0.12 – 160 kW
  • Torque: 10 – 26,000 Nm

To the product>>

NORDBLOC. 1 Helical gear units

  • Power: 0.12 – 37 kW
  • Torque: 30 – 3,300 Nm

To the product>>

UNICASE Parallel shaft gear units

  • Power: 0.12 – 200 kW
  • Torque: 110 – 100,000 Nm

To the product>>

UNICASE Bevel Gear Units

  • Power: 0.12 – 200 kW
  • Torque: 180 – 50,000 Nm

To the product>>

NORDBLOC.1 2-stage bevel gear units

  • Power: 0.12 – 9.2 kW
  • Torque: 50 – 660 Nm

To the product>>

UNICASE Helical worm gear units

  • Power: 0.12 – 15 kW
  • Torque: 94 – 3,058 Nm

To the product>>

UNIVERSAL SI worm gear units

  • Power: 0.12 – 4.0 kW
  • Torque: 21 – 427 Nm

To the product>>

UNIVERSAL SMI worm gear units

  • Power: 0.12 – 4.0 kW
  • Torque: 21 – 427 Nm

To the product>>
NORD DRIVESYSTEMS is the only manufacturer which produces modular industrial gear units with an output torque of upto 250,000 Nm in a one- piece Unicase housing.

MAXXDRIVE Industrial gear units

  • Power: 1.5 – 4,000 kW
  • Torque: 15,000 – 250,000 Nm
To the Products>>
NORD DRIVESYSTEMS develops its own motors and supplies them to all major markets throughout the world.This ensures a high level of independence from external suppliers and therefore provides our customers with the decisive advantageof short and highly dependable delivery times.

Explosion protected motors

explosion_proof_motors
  • Gas explosion-protected motors
  • Dust explosion-protected motors
To the products>>

Synchronous and asynchronous motors

  • Energy-saving motors
  • Switchable pole motors
  • Single phase motors
  • Smooth motors
To the products>>
NORD DRIVESYSTEMS produces frequency inverters and motor starters for the necessary power electronics. Inverter solutions are available for traditional installation in the control cabinet as well as for decentralised and fully- integrated drive units.

NORDAC PRO frequency inverter SK 500E

  • Power: 0.25 – 160 kW
  • Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–480 V
To the product>>

NORDAC START motor starter SK 135E

nordac_start_sk135e
  • Power: 0.12 – 3 kW or up to 7.5 kW
  • Voltage: 3~200–240 V, 3~380-500 V
To the Product>>

NORDAC BASE frequency inverter SK 180E

  • Power: 0.25 – 2.2 kW
  • Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–500 V
To the Product>>

NORDAC FLEX frequency inverter SK 200E

  • Power: 0.25 – 22 kW
  • Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–500 V
To the product>>

NORDAC LINK field distribution system SK 250E

  • Power: Frequency inverter 0.75 – 7.5 kW, Motor starter 0.12 – 3 kW
  • Voltage: 3~ 380 – 500 V
To the product>>