Coping with contamination -
with the right Coating system
Optimum protection for every application
Coatings and their fields of application
Our coating systems have been successfully tested by an independent laboratory - including:
- Cross cut test according to DIN EN ISO 2409 to test the adhesion of the paint system.
- Salt spray test according to DIN EN ISO 9227 to test corrosion resistance.
- Evaluation of degree of delamination according to DIN EN ISO 4628-8.
Coating | Cast components | Approx. layer thickness | Layer thickness incl. pre-treatment |
Field of application, achievable corrosion protection class |
---|---|---|---|---|
0 | Pre-treated, primed | |||
1 | Pre-treated, primed 2-pack spray primer | 60μm | 60 – 100μm | |
2 | Pre-treated, primed 2-pack top coat | 50μm | 50 – 90μm |
C2 as per EN 12944 Indoor installation |
3.0 | Pre-treated, primed 2-pack spray primer 2-pack top coat |
60μm 50μm |
110 – 150μm |
C2 as per EN 12944 For indoor installation and protected outdoor installation (e.g. open, unheated halls) |
3.1 | Pre-treated, primed 2-pack spray primer 2-pack top coat2-pack top coat |
60μm 50μm 50μm |
160 – 200μm |
C3 as per EN 12944 Outdoor installation, city and industrial atmosphere with low contamination |
3.2 | 1-pack dip primer 2-pack EP primer 2-pack spray primer2-pack top coat 2-pack top coat |
50μm 60μm 50μm 50μm |
210 – 250μm |
C4 as per EN 12944 Outdoor installation, city andindustrial atmosphere with moderate contamination |
3.3 | 1-pack dip primer 2-pack EP primer 2-pack EP primer2-pack top coat 2-pack top coat |
50μm 50μm 50μm 50μm |
200 – 240μm |
C5 as per EN 12944 Outdoor installation, city and industrial atmosphere with high contamination,filling of all screw heads, holesand gaps. |
Z | additional to selected coating (except 3.3) Filling | Filling similar to coating 3.3 | ||
A | additional to selected coating2-pack clear lacquer | 40μm | Antimicrobial coating | |
22 | additional to selected coating2-pack spray primer | 60μm | additional for colours with poor colour coverage |
Globally valid quality for your corporate identity
Throughout the world, NORD DRIVESYSTEMS offers you a uniform series of standard colours as well as preferred colours. In addition wealso implement individual solutions according to your specifications, which optimally match the corporate design of your company.
Standard colours are held in stock in our painting facilities throughout the world and are therefore always available:
- RAL 7031 Blue-gray
- RAL 5010 Blue
Special colours according to RAL, BS, Munsell, Pantone or even according to colour samples can be supplied at extra charge within 5working days.
- RAL 5009 Sky-blue
- RAL 6011 Reseda green
- RAL 7032 Satin
- RAL 7035 Light gray
- RAL 9005 Deep black
- RAL 996P White aluminium
- RAL 7031 Blue-gray structured paint
- RAL 7043 Traffic gray B structured paint
- RAL 7802 Light gray primer
- RAL 9110 White primer
Special colours according to RAL, BS, Munsell, Pantone or even according to colour samples can be supplied at extra charge within 5working days.
Tested paint systems for special requirements
The paint systems used by NORD uses are resistant to chemicals.They have been tested for their resistance to all important substances which could have a negative environmental effect. After full drying of the paint system, NORD paints are suitable for foodstuffs and fulfil the NSF / ANSI 51-2009e test criteria. No furthertop coats are required.Antibacterial paints are possible for all paint systems. For this, a final clear lacquer containing antimicrobial silver ion particles (layer thickness approx. 40μm) is applied, which does not affect the color.
Powder coating for decentralized drive technology
Because of their extremely robust and durable properties, powder coatings are very suitable for the electrical industry. Surfaces which are treated in this way are resistant to impact, scratches and wear. They are resistant to weather and chemicals and are even more robust than conventional NORD paints. In the electrical industry, the anti-static properties of electrically conducting powder paints are relevant for the prevention of static charging of the drive units. Potential interference is eliminated and down time probability is minimized. The subject of environmental protection is becoming increasingly important in the field of surface coatings. Powder coating does not use solvents, but rather dry powder, which is melted onto the work-piece in a kiln, or oven.