NORDCON APP with NORDAC ACCESS BT

Register for the field test now

The NORDCON APP with NORDAC ACCESS BT is the mobile commissioning and service solution for all NORD drives. Please use the following for to register for the field test. And experience the advantages of our solution at first hand.

  • Dashboard-based visualisation for drive monitoring and fault diagnosis
  • Parameterisation with Help function and rapid access to parameters
  • Individually configurable oscilloscope function for drive analysis
  • Backup and recovery function for simple handling of drive parameters

NORDCON APP with NORDAC ACCESS BT

Drive to drive

Drive to PC and vice versa

NORDCON APP

  • Dashboard-based visualization for drive monitoring and fault diagnosis
  • Parameterization with help function and parameter quick access
  • Oscilloscope function for drive analysis individually configurable
  • Backup and recovery function for easy handling of drive parameters

QUICK START NORDAC ACCESS BT & NORDCON APP

The ideal complement: NORDCON Software Tool

  • Drive operation via USB interface or Ethernet tunneling in an existing automation network
  • Drive parameterization with parameter comparison of different parameter sets
  • IEC 61131-3 programming in structured text and a PLCopen Motion Control Library