NORD CON

release 2.8

This software now works under Windows 2000, XP, 7, 8 and 10

  • Download the below file, and unzip the file using Winzip or an other unzip tool.
  • Run the Setup program from the folder DISK1 and follow the instructions.

Download

    The NORD CON version provides parameterisation of starters (SK 105E ... SK 175E), frequency inverters SK 180E, SK 190E and SK 2xxE (e.g. SK 205E, SK 215E,...), SK 300E, SK 500E (e.g. SK 500E, SK 510E, SK 515E,...), SK 700E, vector and vector mc, as well as parameterisation of customer units (SK CU4, SK TU4).