SK 135E - NORDAC START - Motorstarter

  • sk_135_SK135E_solo_ProductDetail
  • SK135E_mit-PROFIBUS_ProductDetail
  • SK135E_montiert-auf-Motor_ProductDetail
  • Performance: – 4 / – 10 hp
  • Protection class: IP55, IP66, IP69K
  • Wall or motor installation
Voltage: 3~200-240V , 3~380-500V
Control terminals: 2x DI / 2x DO

Features

The Motor Starter NORDAC START is a decentralised wear-free Electronic Motor Starter for soft starting of all kinds. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into any system.

  • Flexible decentralised installation outside of the control cabinet
  • Asynchronous motor operation

  • Control and parameterisation tools and simple parameter structure
  • Integrated brake rectifier for motor brake control
  • Integrated line filter for compliance with EMC regulations
  • Asynchronous motor operation

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry
  • Pump applications

  • AS interface
  • PROFIBUS DP

Direct Access