UNICASE Parallel-shaft Gear Motors

  • UNICASE helical shaft, motoriduttori pendolari ad assi paralleli UNICASE
  • UNICASE helical shaft, riduttori pendolari ad assi paralleli UNICASE
  • UNICASE helical shaft, riduttori pendolari ad assi paralleli UNICASE
  • parallel-shaft-5-web
  • parallel-shaft-6-web
  • Performance: 0.16 - 250 hp
  • Torque range: 974 - 680,200 lb-in
Sizes: 15
Mounting position: M1 - M6
Ratio: 4.03 - 15,685.03 : 1

Features

In combination with Central or Decentralised Frequency Inverters, Parallel-shaft Geared Motors provide a wide range of system solutions with ultimate efficiency and economy in all systems. The UNICASE concept guarantees long life cycles and low maintenance.

  • Solid or hollow shaft (keyed, Gripmaxx and Shrink disc)
  • Shaft mount, bolt-on B5 flange, footed and CEMA standard screw conveyor mounting designs available
  • Parallel shaft gear units

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Cheap to run thanks to low maintenance
  • Application-specific versions

  • Agitators
  • Bulk material conveyors
  • Cranes
  • Presses
  • Travelling drives

Direct Access