IE5+ synchronous motors

  • Power ranges: 0.35 – 1.1 kW (0.5 – 1.5 hp)
  • Optionally available with nsd tupH and IP69K
  • Worldwide approvals and acceptances
  • Flexible motor mounting: Direct mounting, NEMA, IEC
  • The next stage of energy efficiency: IE5+
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

Features

The new generation of NORD IE5+ synchronous motors are manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning. The permanent magnet synchronous motor (PMSM) is optionally available as an nsd tupH or IP69K version. The motor-integrated encoder is standard and an integrated mechanical brake is optional. By using the motor, the number of versions and operating costs are reduced. It is compatible with all gear units and frequency inverters from the NORD modular system.

Available by Q2/2020