Catalogs

TI 80_0033 - Amendments in document G1000

TI 80_0033 (G1000_IE3_50Hz UNICASE Gear Units & Gear Motors)

Catalog for gear units and gearmotors with constant speed for the energy efficiency class IE3 (50 Hz, metric)

Download PDF
English, German icon-pdf
Products

- Helical Inline Gear Units / Helical Inline Gearmotors
- Parallel Shaft Gear Units / Parallel Shaft Gearmotors
- Worm Gear Units / Worm Gearmotors
- Helical-Bevel Gear Units / Helical-Bevel Gearmotors
SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1

SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10382.1, SK11382.1

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125