Catalogs

Constant Speeds

G1000_60Hz inch

Catalog for fixed speed gear units and gearmotors (60 Hz, inch), e.g.
- Helical gear units / Helical gearmotors
- Parallel shaft gear units / Parallel shaft gearmotors
- Helical worm gear units / Helical worm gearmotors
- Bevel gear units / Bevel gearmotors

Download PDF
US-English icon-pdf
Products

SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK0182NB, SK0282NB, SK1382NB, SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10282, SK10382, SK11282, SK11382, SK12382

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072, SK92172, SK92372, SK92672, SK92772

SK02040, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125