News –

NORD GEAR Introduces the Compact and Decentralized AC Vector Drive Series SK180E

NORD now offers a new product that fills the gaps between simple motor starters and complex AC drives. Because many applications do not utilize the immense scope of functionality found in modern frequency inverters, NORD has developed and now offers the SK 180E.

Praha , 2015-05-28

NORD now offers a new product that fills the gaps between simple motor starters and complex AC drives. Because many applications do not utilize the immense scope of functionality found in modern frequency inverters, NORD has developed and now offers the SK 180E. This product focuses on the essential functionality that is necessary for pumps and conveyor technology. The SK180E is extremely energy efficient, cost effective and offers both significant savings as well as outstanding performance. NORD designs, develops and produces their AC Drives and, with the introduction of the SK180E series, a continuous range of performance is now available including optional features to simplify the drive selection process for a wide variety of applications.

(Back in 2009, the SK 200E AC vector drive series was introduced and designed to wall-mount or mount directly in place of the motor terminal box to create a combined, fully integrated unit. The SK 200E line is a distributed control offering a full range of drive applications from simple speed control in stand-alone units to complex multi-drive systems and is a companion to the SK 500E series cabinet mount drive.)

The new SK180E Series concentrates on the essential functions for pumps and conveyor technology and results in significant savings, in both purchase and performance. Not short on features or options, the SK180E includes:

• 3 Digital inputs, 2 Digital Outputs, 2 Analog Inputs and an Integrated 24V Power Supply

• Input power range of 115V - Single Phase to 480V - 3 Phase operation

• 0.33HP to 3.0HP

• AS interface onboard

• Energy Saving Function

• Operating software (NORD CON) for controlling, programming and diagnosis included