News –

Partners in Motion: NORD beltless drives preferred by bulk material handling equipment manufacturer, Conveyors Inc.

Conveyors Inc. has been manufacturing bulk material handling equipment for over 40 years. The company offers a large range of products, and prefers NORD Drivesystem's Helical-Bevel and Parallel Shaft CLINCHER™ gearboxes and gearmotors on their screw conveyors, bucket elevators, drag conveyors, mixers, pan conveyors, live bottom bins and belt conveyors...

44

44" Mixing Screw Conveyor

Mansfield, TX , 2015-08-19

Conveyors Inc., established in 1974 in Venus, TX is a manufacturer of conveyors for bulk material handling equipment. As the company has grown and developed, Conveyors Inc. has moved from its original 2,000 square foot location in Venus and now operates out of a 150,000 square foot manufacturing space in Mansfield, TX with approximately 150 employees.

On its wide range of product offerings, Conveyors Inc. utilizes NORD Drivesystems’ Helical-Bevel and Parallel Shaft CLINCHER™ gearboxes and gearmotors on screw conveyors, bucket elevators, drag conveyors, mixers, pan conveyors, live bottom bins and belt conveyors. The Helical-Bevel or CLINCHER™ paired with the NORD Screw Conveyor Package offers a compact and cost effective alternative to traditional screw conveyor drives. Don Markham, Business Development Manager at Conveyors Inc. states, “NORD drives are one of the best options in the market for a beltless drive package, we have always used NORD when the application is best suited for a beltless drive.” The CEMA flange assembly of the Screw Conveyor Package offers superior protection against unwanted debris with its dual Viton gap seals on either side of the grease filled felt packing seal.

“The fact that NORD has been around, builds great product, has great service, and always comes through with the delivery of the drives we buy,” is what Markham likes best about the NORD solution. “We have tried other manufacturers and the truth is they just do not stack up on this type of product. As an OEM, we need the reliability that NORD brings as a vendor of ours.”