SK 135E - Motor Starter

Simple Operation

  • nordac_start_sk135e
  • sk_135_SK135E_solo_ProductDetail
  • SK135E_mit-PROFIBUS_ProductDetail
  • SK135E_montiert-auf-Motor_ProductDetail
  • Performance: – 4 / – 10 hp
  • Protection Class: IP55, IP66, IP69K
  • Wall or motor installation
Voltage: 3~200-240V , 3~380-500V
Control Terminals: 2x DI / 2x DO

Features

The Motor starter NORDAC START is a decentralized wear-free electronic motor starter for soft starting applications. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into many systems.

  • Flexible decentralized installation outside of the control cabinet
  • Asynchronous motor operation

  • Control and parameterization tools and simple parameter structure
  • Integrated brake rectifier for motor brake control
  • Integrated line filter for compliance with EMC regulations
  • Asynchronous motor operation

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry
  • Pump applications

  • AS interface PROFIBUS DP

NORD CON

NORD CON

Direct Access