NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure
Addable Motor Size: ,

The NORDAC FLEX is NORD’s most flexible frequency inverter, and can be tailored to all customer applications by means of scalable functions. Installation and maintenance of the NORDAC FLEX can be carried out quickly and simply thanks to its wide range of functions and easy parameter transfer via EEPROM memory.

  • Power range: 0.25 - 22 kW
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • ATEX zone 22 3D
  • Motor-mounted, wall-mounted
  • Functional safety
  • SK CU4, SK TU4 plug-in control modules
  • SK CU4, SK TU4 extension modules

  • 4x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

BU0200 - NORDAC FLEX User Manual


BU0200 - NORDAC FLEX User Manual
  • Download English
Documentation Details

NORDCON

NORDCON

BU0970 - RSLogix 5000® / Studio 5000® Add-On Instructions


BU0970 - RSLogix 5000® / Studio 5000® Add-On Instructions
  • Download US-English
Documentation Details

QS200E - NORD 200E Quick Start Guide


QS200E - NORD 200E Quick Start Guide
  • Download US-English
Documentation Details

Quick Start SK 2x0E - Quick Start SK 2x0E


Quick Start SK 2x0E - Quick Start SK 2x0E
  • Download US-English
Documentation Details

Quick Start SK 2x5E - Quick Start SK 2x5E


Quick Start SK 2x5E - Quick Start SK 2x5E
  • Download US-English
Documentation Details

NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters


NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters
  • Download US-English
Documentation Details

A6030 - Baggage Handling Industry Solutions


A6030 - Baggage Handling Industry Solutions
  • Download US-English
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download US-English
Documentation Details

A6070 - Drive Solutions for the Poultry Industry


A6070 - Drive Solutions for the Poultry Industry
  • Download US-English
Documentation Details

A6080 - Corrugated Board Floor Conveyors


A6080 - Corrugated Board Floor Conveyors
  • Download US-English
Documentation Details

AS0005 - Furnace Applications


AS0005 - Furnace Applications
  • Download US-English
Documentation Details

CS0010_TMCI - TMCI - Water Filtration for Wine Production


CS0010_TMCI - TMCI - Water Filtration for Wine Production
  • Download US-English
Documentation Details

CS0021 - BCS Group - Parcel Sorting


CS0021 - BCS Group - Parcel Sorting
  • Download US-English
Documentation Details

CS0028 - DHP Technology - Solar Folding Roof


CS0028 - DHP Technology - Solar Folding Roof
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download US-English
Documentation Details

Symach Palletizer

Dynamic Palletization

Palletizing machines have a key function in production and distribution processes. They have to function smoothly to prevent product flow hold-ups, and they have to be adaptable to different goods and applications.

Hamburg Airport

Suitcases on Parade at Hamburg Airport

There are several miles of conveyor belts at Hamburg Airport. In the luggage processing area, these conveyors are responsible for a combination of feeding, holding and sorting. An efficient organization of transport and storage is essential. The reliability of the conveyor system and the prevention of breakdowns ensured by powerful drive technology has top priority.