NORDAC PRO SK 500P

Excellent communication - Intelligent - Future-ready

  • Performance: 0.33 - 7.5 hp
  • Protection Class: IP20
  • Integrated multi-protocol Ethernet interface
  • Multi-encoder interface for multiple axis operation
  • AC lines voltage-free parameterization via USB port
Voltage: 1~200-240V / 3~380-480V
Control Terminals: 6xDigIn / 2xDigOut/ 2xRelais / 2xAnIn, 1xAnOut + optional SK CU5
Encoder Interfaces: HTL / TTL RS422 / SIN/COS / SSI / BISS / Hiperface / EnDat 2.1 / CANopen

Features

The NORDAC PRO is the inverter for all drive applications. Even in the basic version the SK500P offers great versatility. The application inverter SK530P extends this scope and can be modularly extended with the optional SKCU5 module. For an efficient connection to Ethernet based control systems, the SK550P has an integrated Universal Ethernet interface on board. The future-proof nature of the NORDAC PRO is shown by its modern connectivity such as the use of an SD memory card as a storage medium for parameters, firmware and operating data, as well as a USB interface which enables parameterization of the inverter when the power is switched off. The optional Bluetooth interface rounds off the operating convenience. Use of the latest components enables a very compact design and therefore space-saving installation in the control cabinet without spaces between units.

> Universal inverter, suitable for a wide range of drive applications

> Compact design in book-size format for space-saving installation in control cabinets (IP20)

> 2 basic versions as machine inverter and application inverter

> Functions can be extended with plug-in SK TU5 control module and SK CU5 extension modules

> Integrated Industrial Ethernet connection, can be set to ProfiNET, EtherNET IP, POWERLINK or EtherCAT via parameters

> NORDCON parameterization tool can be used via USB connection, even when the power is switched off (programming in the box)

> SD card slot for saving/transferring parameter data

> High power density through use of latest components, especially slim book-size format, can be directly installed without spacing

> Up to 3HP full plug-in terminals for power and control

> Intuitive parameter structure compatible with all NORD drive inverters

> Can be parameterized via NORDCON or Bluetooth with APP

> 4 parameter sets directly switchable online

> Motor brake management, lifting gear functionality

> 4-quadrant operation with integrated brake chopper

> U/f control, current vector control open loop and closed loop

> High precision control and high overload capacity for synchronous and asynchronous motors

> Encoder interfaces: SIN/COS, incremental, Biss-SSI. Hiperface, EnDat, CANopen

> PLC functionality for drive-related functions, e.g. condition monitoring of the drive for pre-processing of process data

> POSICON - Integrated positioning mode and synchronization, flying saw

> Integrated line filter

> STO und SS1 – integrated functional safety

> Pumps and fans

> Intralogistics

> General conveyor technology

> Processing industry

> Packaging industry

> General mechanical engineering

> CANopen

> PROFInet

> POWERLINK

> EtherCAT

> Ethernet/IP

> Modbus RTU/USS serial

> USB