Titan belt drives

Quiet and robust

  • Performance: 0.16 HP - 120 HP
  • Torque Range: -
  • Speed ratio range from 5.00:1 to 3000.00:1
  • Available in six case sizes
Sizes: 6

Robust and low maintenance NORD® variable speed drives are reliable drive solutions for applications which operate under continuous load, and an optimum solution for simple conveyor systems or for pump applications and agitators.

  • Solid shaft gear units
  • Flange- and foot-mounted versions

  • Robust gray cast iron housing
  • Robust and low maintenance
  • Application-specific versions

U21005 - Titan Adjustable Speed Drives Documentation


U21005 - Titan Adjustable Speed Drives Documentation
  • Download US-English
Documentation Details