UNICASE™ Helical In-Line Gearmotor

The robust all-rounder

  • Performance: 0.16 HP - 215 HP
  • Torque Range: 89 lb-inch - 230,119 lb-in
Sizes: 11
Mounting Position: M1, M2, M3, M4, M5, M6

Functionality with tradition. NORD® helical gear units have been produced according to the tried and tested UNICASE™ housing principle since the 1980s and are characterized by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust gray cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B2000 - ATEX - Explosion Proof Gearmotors & Reducers


B2000 - ATEX - Explosion Proof Gearmotors & Reducers
  • Download English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)


G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)
  • Download US-English
Documentation Details

A6030 - Baggage Handling Industry Solutions


A6030 - Baggage Handling Industry Solutions
  • Download US-English
Documentation Details

A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions


A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

AS0011 - Screw Conveyor Applications


AS0011 - Screw Conveyor Applications
  • Download US-English
Documentation Details

AS0012 - Drag and Chain Conveyor Applications


AS0012 - Drag and Chain Conveyor Applications
  • Download US-English
Documentation Details

CS0003_GIND - Downloadable Case Study: Gondolas in Design


CS0003_GIND - Downloadable Case Study: Gondolas in Design
  • Download US-English
Documentation Details

CS0018 - SMS Meer - Steel Production


CS0018 - SMS Meer - Steel Production
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download US-English
Documentation Details