UNIVERSAL SI worm gear unit

Modular and flexible

  • Performance: 0.16 HP - 5.5 HP
  • Torque Range: 186 lb-inch - 3,780 lb-in
Sizes: 5

UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterized by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminum housing version for low weight
  • Optional 10:1 helical gear pre-stage and double worm gear unit
  • Modular, flexible and versatile application
  • Output shaft bearing for high load capacities

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)


G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)
  • Download US-English
Documentation Details

A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions


A6032 - Downloadable Brochure: Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

A6090 - Packaging Industry Solutions


A6090 - Packaging Industry Solutions
  • Download US-English
Documentation Details

CS0004 - Chronopost - Parcel Logistics


CS0004 - Chronopost - Parcel Logistics
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

FLEXBLOC® and MINICASE™ Worm Gear Units - FLEXBLOC® and MINICASE™ Worm Gear Units


FLEXBLOC® and MINICASE™ Worm Gear Units - FLEXBLOC® and MINICASE™ Worm Gear Units
  • Download US-English
Documentation Details

S3400 - Surface protection for NORD® drive solutions


S3400 - Surface protection for NORD® drive solutions
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download US-English
Documentation Details